126-1814: Hydraulic/Transmission Filter
+ / - Hover over image to Zoom
Other Views
    Time for maintenance?
    We make it easy
    Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

    126-1814: Hydraulic/Transmission Filter

    Part Number: 126-1814
    Brand: Cat
    Retrieving Price.....
    Save to List

    Ultra High Efficiency Hydraulic Oil Filters feature synthetic media which remove a higher proportion of fine particles for optimum contamination control in the most severe applications. Cat UHE Hydraulic Oil Filters are not for Transmission applications.

    Cat® Hydraulic Filters provide the best protection from contaminates and abrasives by keeping them from wearing down the tight tolerances within the high pressure hydraulic system. Cleanliness is the key to maintaining proper lubrication of your sensitive hydraulic system.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Efficiency Rating: Ultra High Efficiency
    wheel-type loader
    950K OEM 930K 966H 924GZ 924K 962H 924H 928G 980H 930M 908H 908M OEM 938G II

    engine - generator set
    G3532

    wheel-type skidder
    535C

    off-highway truck
    773E 769D 785G 789D 771D 772 770 773D 775D 793F CMD 797F 775E 793F 777F

    track-type loader
    963D

    articulated dump truck
    740 725C 745C OEM 730C OEM 725C2 745 730C2 735C OEM 725C OEM 735B OEM

    mini hydraulic excavator
    307E2 307E

    motor grader
    120K 2 24H

    forest products
    TK381 HA771 TK380 HA770 HA870 543 HA871 533 TK371 TK370

    material handler
    MH3295

    wheeled excavator
    M322F M318F OEM M322D M315D M320F M316D

    paving compactor
    CS-433E CS-563E CS-64

    track-type skidder
    527 OEM 527

    backhoe loader
    420D 416E 416F2 416F 416E III 450F OEM

    skid steer loader
    299C 289C 287D 259D 287B 297C 277C

    asphalt paver
    AP355F

    underground articulated truck
    AD55B AD55 AD60

    excavator
    352F 385C 390F L OEM 336D2 374D 420F2 312D L 315D L 345C L 374F 374F L 323F OEM 340F 328D LCR 385C FS 365B L 5130B 314E CR 374F OEM 320D2 336D2L OEM 390F L 374F MHPU 349D L 318D2 316E L OEM 330D2 336FMHPU 5110B 365B 365C L MH 308E2 316F 349D2 314D CR 336D L 385B 5090B 374D L 313F 326D2 320D 330D L 336E L 320E 323D2 375-A 390F 349D2 L 385C L 324D 329E L OEM 313D2 320D2L OEM 385C L MH 330F 329F L 365C 324E L OEM 336F 329E 335F 320C 375-A L 326F L OEM 336D 324D LN 365C L 5080 340D 349E MH 350-A 312C L 320D2 L 390F MHPU 318E 323E 323D 336E MHPU 319D LN M317D 390D L 349F 365B II 5130 320D RR 323D LN 390D 330D LN 326 323 5230 336 312D2 GC 312E 323D L 325D L 315F

    wheel tractor-scraper
    621G 657G 627G 631G 623G 615C II 613C II 657E 637G

    expanded mining products
    6020B 6015B

    track-type tractor
    D5G LGP

    oem solutions
    C15 C18 CX35 C11