PM Kits
1R-0749: Fuel Filter
+ / - Hover over image to Zoom
Other Views

    1R-0749: Fuel Filter

    Part Number: 1R-0749
    Brand: Cat
    Retrieving Price.....

    Advanced Efficiency Fuel Filter

    Contaminants such as dirt and dust can taint fuel because of improper shipping or simply filling up the tank. Cat? Fuel Filters are uniquely designed to protect finely tuned engine components from harmful debris.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Efficiency Rating: Advanced Efficiency
    marine products
    3304B, C18, 3408, 3408B, 3406E, C9.3, 3412, 3406C, 3306B, 3406B, 3412D, C12, 3196, C-12, 3412C, C30, 3412E, C32, 3176C, 3408C, 3304, C15, 3306

    wheel tractor-scraper
    637D, 631K, 657B, 621H, 631E, 621E, 637K, 627E, 627F, 627H, 623G, 621K, 657, 637E, 623E, 623H, 631G, 657E, 621F, 651E, 633E II 621B, 621K OEM 623F, 621, 627G, 627K LRC 623K LRC 637G, 623K, 627K

    underground articulated truck
    AD55, AE40 AD40 AD45

    forest products
    2864C, 586C

    track type tractors
    D9R, D7E, D8T, D9L, D7RII, D8N, D6R, D8RLRC, D6RLGP, D6RXR, D9T, D10R, D10N, D7ELGP, D7R, D7RIIXR, D9N, D6RXL, D6TLGPVP, D6RXW, D8RII, D6TXL, D6TXW, D6TLGP, D6T2LGP, D6T2XL, D6T2XW, D6TLGPOEM, D9RLRC, D8L, D7RLGP, D8LSA, D5H, D7RIILGP

    load, haul, dump
    R1600G, R2900, R2900G, R1700 II R1600

    track-type tractor
    D6T LGP D8N, D7R II D6R, D6T, D8R D8R II D6T LGPPAT D6T XL D6T XW D7H, D8T, D9R, D7E LGP D7E, D6T XL PAT D7R, D6T XW PAT D9T, D10N

    track-type loader
    973

    stabilizers/reclaimers
    RM500B, RM-350B, SS-250B, RR-250B, RM-250C

    3000
    C7.2

    7 to 9 liter
    C9, C9.3

    wheel tractor scrapers
    621F, 627E, 621H, 637E, 623H, 657E, 633E, 627G, 627F, 637K, 623E, 651E, 657B, 639D, 627B, 621B, 627H, 623F, 633D, 651B, 621G, 631K, 631D, 637G, 631EII, 637D, 623G, 623B, 631G, 637KLRC, 631KLRC, 623KLRC, 621KLRC, 627KLRC, 631KOEM, 637DPP, 621HOEM, 621KOEM, 657EPP

    motor grader
    14M-3 160M, 12M, 140K 2 140M, 160K, 16M3, 16H NA 12K, 16G, 120K 2 14L 120K, 24H

    wheel-type loader
    980M, 980K HLG 980C, 986H, 990 II 988K, 988F II 980F II 980G II 982M, 988B, 962H

    engine - truck
    3406C, C15, C-10, C18, C-12, 3406B, C-15, 3406E, C13, C-18, 3408B, 3176, C16 C11, 3176B, 3408, C-16

    large mining products
    5110BMH, 5110BL

    material handler
    MH3295

    generator
    XQP500, SR4

    15 to 18 liter
    C18, 3406C, 3406E, C15, G3406, 3406B, C-15, C-18, 3456, 3406C CKD

    road reclaimer
    RM-350, SM-350, RM-350B, SS-250, RM500B, RR-250

    wheel loaders
    992C, 988B, 980C, 980FII, 980F, 982M, 966H, 950H, 980GII, 980K, 988G, 990, 980G, 980M, 962H, 972H, 988F, 980L, 992D, 980H, 988KLRC

    wheel dozers
    834G, 824K, 834B, 834KLRC, 824G, 844, 834K, 854G, 824GII

    cold planers
    PR-1000, PM622, PR-450C, PM620, SF-102R

    pipelayer
    572R II PL87, PL72

    engine - generator set
    C15, 3406C, C13GENSET 3406E, 3456, XQ425, C18, C13 XQ350 C13, 3408, 3408B, 3412C, 3408C

    expanded mining products
    MD5075, MD6290, 6015 FS 6018, MD5150C, 6015

    track excavators
    235C, 336ELH, 245BII, 336F, 336FLN, 385COEM, 235D, 235B, 245D, 5080, 349FL, 352FXEVG, 390FMHOEM, 336FL, 349EL, 375L, 349ELVG, 336ELN, 336EL, 352FVG, 340F

    off-highway truck
    773D, 769D, 772G, 773E, 771D, 775B, 775D, 770G, 775E, 773B, 772G OEM 770G OEM 771C, 769C

    articulated trucks
    730C2, 725C2, D350E, 730C, 745C, 725C, 735C, D400E, D350EII, 740, 740B, 730CEJ, 730C2EJ, 740CEJ, 740BEJ, D400EII, D400D, D40D

    underground articulated trucks
    AD30, AD55

    underground mining loaders
    R1700G, R2900, R1600G, R1600

    cold planer
    PM822, PM-565, PM820, PM312, PR-1000C PM313, PM-465, PM310, PM-565B, PM620

    engine - machine
    C9.3

    ag tractors
    85D, 75D, 65D

    petroleum products
    C18, CX31-C11I C9, CX31-C13I CX31-C18I CX38-P892 3412E, C15, CX31-P600 TH31-E61 TH48-E80 CX31-C15I CX31-C9I TH35-C13T CX35-P800 TH35-C13I C-15, CX35-C18I CX38-P800 TH35-C15I TH35-C11I TH35-E81 TH31-C9I TH31-C9P TH35-C15T

    hydraulic track drills
    MD5125

    3300
    3304B

    3500
    3516B, 3508, 3508B, 3516

    engine - industrial
    SPS342 HT400 C15, C18, CPT372 C-16, 3412, C9.3, 3176C, SCT673 3196, SPT342 3406B, 3412E, C9.3B, 3176B, 3408C, 3408B, C13, 3412C, C9, C-9, 3406, SUF557 C11, 3406E, C-10, C-15, 3456, 3126B, 3408, SBF214

    10 to 13 liter
    C-12, C11, C-10, C13, 3176B, 3176C, 3196

    articulated dump truck
    745 D400E II 740B, 740, D350E II 730C2 EJ 740 GC 730C, 735B, 735, 740C

    compactors
    836K, 825K, 826K, 836G, 836, 836KLRC, 825G, 826G, 826GII

    motor graders
    16G, 160K, 160M, 18M3, 14M, 14M3, 140K, 16M3, 12K, 140M, 14LAWD, 120K, 160MAWD, 120K2, 16H, 140MAWD

    challenger
    85C, 75C, 65C

    vees 27 to 32 liter
    3412C, 3408C, 3408E, 3412, 3412E

    pipelayers
    PL83, 583R, 587R, PL87, 572R, 578, PL72, 589

    engineer support tractor
    C18

    wheel dozer
    824G II 834K, 824K

    off highway trucks
    771C, 769C, 771D, 769D, 773B, 772B, 772G, 773ELRC, 773DLRC, 772GLRC, 772GOEM

    excavator
    336E H 349E, 352F XE VG 336E L 352FMHPU 340F L LRE 352F, 336F, 336E LN 352F-VG 336F L 374F L 5110B 340F, 349E L 336F LN XE 336F LNXE 568 FM 336F L XE 349E L VG 349F, 390F 375, 349F L 336E HVG 336E, 336E LH 349F LXE 390F L 336F LN 336FMHPU 340F L UHD 349E L HVG 568 FM LL 385C, 375 L 336F XE 336E LNH 352F OEM 374F 5080

    earthmoving compactor
    826G II 836K, 826C, 836