1R-1808: Engine Oil filter
+ / - Hover over image to Zoom
Other Views
    Time for maintenance?
    We make it easy
    Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

    1R-1808: Engine Oil filter

    Part Number: 1R-1808
    Brand: Cat
    Retrieving Price.....
    Save to List

    Advanced Efficiency Filters have increased contamination control without giving up capacity. They meet stricter emission requirements and are available as an upgrade for some Standard Efficiency Filters when better filtration is favorable.

    Cat® Engine Oil Filters are designed to meet the needs of Cat engines by providing superior protection against particles that can make their way into the lubrication system during service or component wear.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Efficiency Rating: Advanced Efficiency
    engineer support tractor
    C18

    wheel-type loader
    992D 972M 972H 980M 982M 988K XE 966H 988K 980G II 980F 966M XE 980L 966M 972M XE 966G II 993K 992K 986H 966L 972L 966K 980H 990K 988H 988F II 988B 992C 980K 972K 980C 966K XE 980G 980K HLG 988G 980F II 988F 990 990 II 990H

    challenger
    MT765 MTC865 MTC765 MT835 MT865 MT755 MT845 MTC845 MTC745 MT735 MTC855 MTC835 MTC735 MT745 MTC755 MT855

    engine - generator set
    G3412 C32 C9 CG137-08 3456 C15 C18 3412 3406B D379B 3412C XQG135 3406C 3408C C27 3406E C13 XQ375 C13 XQ350 PM3456 D399 3408 XQP300 C13 3306B C15 I6 CG137-12 C18 GEN SE G3306 C9 GEN SET 3304 C13GENSET 3408B G3406 C18 I6 PM3412 3304B XQG400 G3306B D398B XQ425 C9.3 G3412C

    off-highway truck
    777G 771D 769D 777E 770G 773GC 773E 772G 773G LRC 775F 772 775G LRC 771C 777C 773G OEM 773D 777F 775G 773F 775D 775G OEM 777D 770 775E 772G OEM 769C 775B 773B 770G OEM 777B 772B 773G

    engine - machine
    C-9

    track-type loader
    973C 973D 973

    engine - industrial
    C-9 3406B 3408 3412 C-12 C9.3 C27 C18 C13B 3408B G3304B SCT673 3126 CG137-08 G3306 3406C G3406 C9 3126B G379 C32 D398B C-10 C13 C-15 CPT372 G3412 3456 3406E D379B 3176C 3176B 3196 C15 3412C 3412E 3408C G398 3408E D379 D399 G3304 G3408B C-16 G379A D398 SUF557 C11 SPT342 SPS342 3406 G3408 CG137-12 G399 C7 G3306B SBF214 G3408C C9.3B

    articulated dump truck
    740 GC 725C2 730C2 EJ 740B D400E II 740 740C 745 730 735 D350E 730C 735B 735C 730C2 725C 725 D400E 745C 735 OEM D350E II

    road reclaimer
    SM-350 RM500B RM-350 RM-250C RM-350B RM-300 RM-500 RR-250B SS-250B

    motor grader
    160M 2 160M 3 135H 160H 16M3 160M 24M 14M 12H 12M 2 14L 140M 2 160M 3 AWD 140M 3 AWD 140M 3 16M 12M 3 AWD 140M 140H 12M 3 14M-3 16H NA 24 120H 16G 24H 18M3 16H 143H 14H 14M3 163H

    wheeled excavator
    W345C MH M330D W345B II

    material handler
    MH3295

    underground articulated truck
    AD55 AD60 AD45B AD22 AD30 AD55B

    drill
    MD6250 MD6200 MD6310

    excavator
    365C L MH 336F L 336E 330D L 345B L 336D L 349E L VG 345C L 349D2 L 349D L 330C 330C FM 345D 5090B 345B 385C 340F L UHD 336E L 336D LN 336F L XE 349F LXE 349E L HVG 345D L 336F 345B II 349E L 352F XE VG 345C 330C L 374F 390F L 365C 340D L 349F L 336F LN XE 375-A L 5080 385B 390F 350-A L 336E LN 5110B 385C L 390D L 330D 336F XE 330C LN 330D LN 568 FM 374F L 345C MH 336D 350-A 345B II MH 349D2 345D L VG 336E LH 340F 352F-VG 336FMHPU 330D MH 374D L 349E 365C L 385C FS 336F LNXE 352FMHPU 349D 352F 390D 330C MH 336E HVG 336F LN 336E LNH 330D FM 349F 385C L MH 336E H 375-A 568 FM LL 352F OEM 340F L LRE

    wheel tractor-scraper
    623G 657B 623E 657E 631G 621K OEM 621K 627F 637G 623B 637D 627H 631E 637E 621H 657G 621G 627K 631D 621E 631K 623K LRC 637K 623F 627G 651E 627E 633E II 651B 621F 633D 623K 657 621B 623H 627K LRC 639D

    earthmoving compactor
    815F II 825G II 825H 836H 826G II 826C 826H 825K 836 816F II 826K 836K 816F 815F 825G 826G 825C

    generator
    SR5 SR4B XQP500 SR4 WEG SR500

    engine - truck
    3406B 3406E C11 3406C C13 3408B C9 3408 3306B C-12 C15 C-15 C-9 3306 C7 C-16

    petroleum products
    CX38-P892 C9 CX35-C18I C-15 CX31-P600 CX31-C15I C18 C32 C15 C27 C13 C11 TH35-E81 TH35-C11I TH35-C13T TH31-E61 TH48-E70 TH31-C9P CX31-C11I CX31-C13I TH31-C9I TH48 TH48-E80 G3306B TH31-C9T TH35-C15I CX31-C18I CX35-P800 TH35-C15T CX38-P800 3412E CX31-C9I C7 TH35-C13I

    cold planer
    PM312 PM313 PM-565 PM620 PM-200 PM820 PM-465 PM310 PM822 PM622 PR-450C PR-1000C PR-1000 PM-201 PM-565B

    forest products
    345C TK741 TK721 TK751 TK722 522B 2391 586C TK711 532 521B 541 2 2390 2864C 551 552 2 511 TK732 TK752 2290 522 541 552 2590 2491 521

    wheel dozer
    834G 824K 834K 854G 844K 854K 834B 814F II 824C 814F 844H 824H 834H 824G 814B 844 824G II

    pipelayer
    PL87 PL83 572R II 583T PL72 587T

    marine products
    3406C 3196 3406E C18 3408B C9 C30 C32 3412C C12 3408 3412 C9.3 3412D 3408C C-12 3412E D398A D379B D398B D399 C15 3176C 3406B D379A

    track-type tractor
    D6R III D6 D6T D10N D6T XW PAT D7R LGP D6T XW D11T D6R D8R D6R II D8T D8N D7R XR D9T D6T LGPPAT D7R II D11R D6T LGP D6R XL D6T XL D10T D8L D9R D7E LGP D7R D6 XE D7E D10T2 D6T XL PAT D6R LGP D8R II D10R D6R STD

    expanded mining products
    6015B MD5150C 6020B MD6290 6030 6040 6015 FS MD5125 MD5075 6040 FS 6015 6018

    load, haul, dump
    R1600H R1600G R3000H R1700G R2900G R1700K R2900