2J-3507: Hex Head Nut
+ / - Hover over image to Zoom
Other Views

    2J-3507: Hex Head Nut

    Part Number: 2J-3507
    Brand: Cat
    Retrieving Price.....

    Hex Head Nut

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

    Attributes:
    •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: Phosphate & Oil
    • Drive (mm): 38.1
    • Hole Thread Pitch: 8
    • Material Description: ISO Class 12 or SAE Grade 8 equivilent
    • Nut Height - 2 (in): 0.86
    • Nut Type: Cutting Edge Nuts
    • Nut Width - 3 (in): 1 1/2
    • Thickness (mm): 21.828125
    • Thread Size (in - TPI) (in): 1 - 8
    • Thread Size (mm): 1.000
    wheel tractor-scraper
    TS185, 615, 623G, 657E, 621F, 666B, 637G, 657G, 623K LRC 651, 631G, 639D, 637, 657, 633D, 621, 637B 627, 621G, TS220, 621B, 651B, 637D, 627F, 623F, 631C, 611, 637E, 623K, 621K, 627E, 657B, 631K, 651E, 666, 623E, 615C, 641, 641B, 633E, 633, 631E, 627G, 621E, 631D, TS225, 627B, 621H, 615C II 637K, 631B, 627K, 627H, 660B, 623H, 630B, TS180

    pipelayer
    594H, PL61, 572G, 561D, 583H, 561C, 583K, 561N, 571G, 594, 589, 561M

    underground articulated truck
    AD60, AD55B

    engine - generator set
    3616, 3612, 3606, 3608, C280-12, 3516B, 3512B, 3512, 3508, 3508B, G3520E, 3516, C32, 3412C, PMG3516 3406, PM3516, D399, C175-16, G3520C, 3412, 3406B, D379B, G3516B, D398B, 3516C

    forest products
    227

    work tool
    BLADE 834G, 836G, CTV30 BUCKET CTV20, CTV40

    wheel-type skidder
    528, 528B, 530B, 508

    track type tractors
    D11R, D11T, D10R, D6TLGPVP, D6TXLVP, D6TXWVP

    track excavators
    320, 349D, 345D, 390D, 349D2L, 390FL, 374DL, 345DLVG, 390DL, 320GC, 374FL, 336D2L, 336-07GC, 330FL, 320ELRR, 320EL, 336EL, 349FLXE, 336FXE, 323FLN, 323-07, 326FLN, 326FL, 336-07, 352F, 330DL, 336DL, 320-01GC, 320-07, 330-07GC, 320-07GC

    off-highway truck
    793F CMD 769C, 772, 777, 775D, 785C, 769, 793F OEM 769D, 785D, 773D, 776, 773E, 771C, 773B, 789D, 777B, 768B, 777E, 772B, 768C, 784C, 771D, 797F, 793C, 775B, 775E, 776B, 777C, 789, 776D, 69D, 769B, 776C, 785G, 785B, 789B, 793F XQ 773, 775F, 777D, 785, 784B, 793D, 793F, 793, 793B, 795F AC

    articulated trucks
    D400E

    oem solutions
    CAT WDS

    underground mining loaders
    R2900, R1700G

    track-type tractor
    11U 6 D7G, 9C D6H, D6R II D10, D5B, 163 D4E, D8R D9G, D6D, D5, D6T XL PAT 10U D8L, D4B, D4C, D6R III D11T, 5 D7H, D6C, D6T XL D6T XW D6R, 153 D8K, 8 D3C, D9R, 9S 8A D7F, 8S D10N, 8SU 59N D6T, 10S 57H D3, 58L D6G SR D9H, D8H, 5S D6T LGPPAT 59 D6G2 LGP D7G2 D6E SR 143 D9L, D6T LGP 58 D8T, 9U 183B 8U 53 55, D6G, 3S D9N, D11N, D10R, D5E, D10T, D6E 6S 8D 9A 9SU 59L 10 D4, D6D SR 10C D3B, 9 D3C II D6T XW PAT D11R, D10T2, 140, 141 5A PAT 7A 56H D8N, D9T, 57 6A D5C PATLGP D8R II D4C II 5A D5C, 3 4 11 D5H, 7SU 11SU 6SU 10SU 4P 9R 3P 56 7 D6G2 XL D6H II 7S D6F SR 7U D4E SR D5C PAT

    track-type loader
    963, 943, 931, 935C, 977K, 931C II 931C, 953D, 939, 955 977 963B 963C, 953, 977L, 953C, 953B, 939C, 973, 955K, 951C, 931B, 941, 983, 951, 933C, 983B, 941B, 951B, 955L, 935B, 963K, 933, 953K, 935C II

    petroleum products
    TH48-E70 TH48-E80 3512B

    track-type skidder
    527 517

    3000
    C7.1

    3500
    3512BHD, 3516B, 3512

    paving compactor
    CS-653, CP-643, CS-643, CP-653

    motor grader
    120G, 140G, 12G, 16H, 14H, 14M-3 130G, 14H NA 16G, 14M, 16H NA 163H NA 16, 24, 24H, 24M, 14M3, 143H

    wheel-type loader
    928F, 988B, 966F II 930R, 962 950F, 962G II 920, 916, 988K, G936, 938G, 930, 950, 966K, 950B, 950H, 938K, 936E, G926, 972M XE 926M, 982M, 980M, 924G, 962H, G916, 924HZ, 938H, 980F, 966G, 950G, 986H, 988, 992K, 980G, 980B, 930M, 936, 962G, 950E, 980C, 988K XE 988 XE 993K, 924H, 930K, 926, 936F, 992, 960F, 992B, 966C, 972G, 938F, 924F, 966M, 910, 966H, 924GZ, 950 GC 990 II 966M XE 972H, 938G II 992G, 990K, 926E, 988F II 986K, 992C, 962K, 950K, 962M, 930T, 950G II 990H, 980F II 938M, 994H, 950B/950E 950M, 924K, 962L, 972M, 928G, 980K, 980H, 988G, 980, 994, 988H, 930G, 950F II 950L, 972K, 950M Z 928HZ, 930H, 988F, 992D, 910G, 990, 994D, 918F, 966R, 962M Z 980G II G910, 966K XE

    engine - industrial
    G3412, G398 G3616, 3508B, 3516B, G3406, 3512, G379A, G3606B SPS343 G3608, G3612, 3512B, SCT673 G3606, 3516, G3520B, 3512C, G379 3516C

    track loaders
    963D

    articulated dump truck
    D350E, D30C, D400, D30D, D300E, D40D, D400D, D250E, D35C, D250B, D25C, D20D, D300B, D350D, D25D, D250D, D300D, D350C, D35HP

    motor graders
    24

    engine - truck
    3406E

    challenger
    65, VFS70 65E, 85E, 75E, 65B, 95E, VFS50

    skid steer loader
    246, 216, 248, 267, 226, 232, 236, 262, 242, 228, 277, 252

    integrated toolcarrier
    IT62G II IT14G, IT28B, IT28G, IT62G, IT28, IT12, IT18B, IT14F, IT28F, IT18, IT24F, IT62H, IT38F, IT38G II IT12B, IT38H, IT38G, IT18F, IT14B

    generator
    SR4

    wheeled excavator
    M316D, M315D, M318F, M320F, M316F, M314F, M322F

    wheel dozer
    824, 834B, 824C, 854K, 824B, 824S 844H, 814K, 834G, 834, 844K, 844, 834H, 854G, 8A4K 834S 824K, 834U 834K, 824H

    off highway trucks
    789D, 773F, 793C, 777D, 789C, 793F, 789DXQ, 793FCMD, 795FAC

    excavator
    320C, 320D2 GC 320 L 345D L 325-A 322 L 320-A L 329E L 390D L 330 L 329D L 320E LRR 245, 323D2 L 325B L 312D L 324D L 329D LN 336D2 L 390F 225, 325D L 349F LXE 330C L 330-A L 326F, 325C, 320D L 325 L 336E L 315D L 235, 320D2, 330 GC 225B, 312D, 326F L 336D, 320E RR 324E, 320D LRR 245B, 320D2 L 323F 229, 328D LCR 320B L 390F L 320B LL 314E LCR 318C, 390D, 336F L XE 350-A 336D L 365B L 330, 318E L 312D2 L 235D, 340D2 L 323F L 375-A 349E L VG 345B L 345D L VG 345C, 330 LN 326D2 L 330D2 L 235C, 235B, 330B L 336 E300, 225D, 375-A L 316E L 350-A L 323D L 320-A 365C 323D2 326D2, 320D, 374F L 336F, 385B, 336E H 324E L 320D LN 312D2, 311D LRR 349D2, 313F 325D, 330F, 320-A N 349E, 336E LH 320E L M318F, 323E LN 385C L 320E, 322-A L 325C L 315F LCR 320F L 325-A L 312E, 365B II 330D, EL300, 329D, 320 GC 322C, 340F L LRE 325 LN 336D2, 329D2, 349E L 320D GC 330D L 350 L 330-A 352F, 349D2 L 349F, 352F-VG 336E LNH 336F LN 320D RR 330D2 312E L M317F, 320B LU 349D, 336D2 GC 349D L 336F L 329D2 L 374D L 345B II 365B, 349F L 316F L 229D, 336E, 320B FM LL

    wheel loaders
    980M, 950H, 950M, 980K, 930K, 950G, 972K, 962G, 938K, 982M, 962H, 966MXE, 990, 980L, IT38G, 950GII, 993KLRC, 972MXE

    wheel dozers
    844, 834K, 814K, 834KLRC

    earthmoving compactor
    836K, 825C, 825K, 826B, 826C, 826K, 836, 825 825B, 825G II 825H, 836G, 825G, 826H, 836H