308-9679: Fuel Filter
+ / - Hover over image to Zoom
Other Views

    308-9679: Fuel Filter

    Part Number: 308-9679
    Brand: Cat
    Retrieving Price.....

    Ultra High Efficiency Fuel Filter

    Cat® Ultra High Efficiency Fuel Filters are built to meet strict fuel cleanliness requirements demanded by tighter component tolerances, increased engine temperatures, higher injector pressures and strict emission guidelines. Caterpillar testing proves Cat Ultra High Efficiency Fuel Filters provide superior protection. Cat UHE Filters are quite simply the best filter you can buy for your Cat equipment.

    Maximizing injector life demands filtration capable of limiting the size and number of particles that get through the fuel filter. From a duration perspective, injectors tested with Cat elements significantly outlasted those tested with competitive filters. In addition, injectors exhibited significantly less wear and fuel leakage. See the test results.

    Constructed with a strong, one-piece can design and a non-metallic center tube that is cleaner and stronger than metal, Cat Fuel Filters maximize cleanliness and minimize potential leaks.

    When you want maximum productivity, choose filters from the equipment manufacturer itself – Cat Filters are always the best option for Cat machines.

    Our highly differentiated filters allow system components to function as designed and helps to avoid premature efficiency losses and failures by using:
    • Proprietary filter media provides unsurpassed protection
    • Acrylic beads to avoid bunching
    • Spiral roving for better pleat stability
    • A nylon center tube to prohibit metal contamination
    • Molded end caps to stop leaks

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Efficiency Rating: Advanced Efficiency
    motor grader
    140M, 12M 2 140M 2 160M 3 AWD 12M 3 AWD 160M 2 140M 3 160M 3 12M 3 140M 3 AWD

    wheel-type loader
    972L, 966M XE 972M XE 972M, 966M, 966K, 972K, 966L, 966K XE

    petroleum products
    CX31-C9I CX31-P600

    engine - industrial
    C9.3B, C9.3

    articulated dump truck
    725C