331-8108: Engine Air Filter
+ / - Hover over image to Zoom
Other Views

    331-8108: Engine Air Filter

    Part Number: 331-8108
    Brand: Cat
    Retrieving Price.....

    Standard Efficiency Engine Air Filter - Secondary

    It pays to choose genuine Cat® Filters to protect the iron that generates your income.

    Cat Secondary Engine Air Filters are your last line of defense against dust, dirt and other contaminants that may damage the components of your income-producing machinery. Tasked with protecting the engine while the primary filter is being changed or in the event of a breach in the main filter, this secondary unit plays a critical role in preventing damage due to contaminants.

    Constructed of durable materials and manufactured to meet Caterpillar’s stringent specifications, these air filters deliver the consistent quality and reliability that Cat owners count on. Because uptime and cost-effective maintenance are critical, Cat Air Filters have been specifically designed to protect and optimize the power of your Cat iron.

    Working together, genuine Cat Primary and Secondary Filter Elements provide a cost-effective method for maintaining your engine’s integrity and increasing your equipment’s uptime on the jobsite.

    Attributes:
    • Environmentally friendly
    • Increased airflow with less restriction
    • Serves the critical role of back-up filtration

    Warning: This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    wheel tractor scrapers
    627H, 637K, 637KLRC, 627K

    wheel tractor-scraper
    637K

    motor grader
    12M 3 AWD 160M 3 AWD 12M 2 160M 2 120M 2 140, 140M 2 12M 3 160M 3 140M 3 140M 3 AWD 14M3

    wheel-type loader
    966M XE 972M XE 966L, 966M, 972L, 972M, 966K, 966K XE

    engine - industrial
    C9.3

    track type tractors
    D7E, D6TXEXW, D6VP D6TXEXLVP, D6, D6T2XW, D6T2XL, D6T2LGP, D6TXL, D6TXW, D6TXLVP, D6TLGP, D6T3XEXW, D6T3XELGP, D6-20VP

    compactors
    815K, 816K, 815KLRC

    motor graders
    140M3AWD, 120M2AWD, 12M3AWD, 140M3, 160M3AWD, 120M2, 12M2AWD, 160M2AWD, 140M2AWD, 160M2, 12M3, 160M3, 140M2, 140-13AWD, 140-13, 12M2

    pipelayers
    PL72

    track-type tractor
    D6T, D7E

    wheel dozer
    8A4K

    track-type loader
    973

    petroleum products
    CX31-P600 CX31-C9I

    wheel loaders
    972M, 966M, 972K, 966K, 972MXE, 966MXE, 966KXE

    wheel dozers
    814K

    earthmoving compactor
    816K, 815K