337-5270: Hydraulic & Transmission Filters
+ / - Hover over image to Zoom
Other Views

    337-5270: Hydraulic & Transmission Filters

    Part Number: 337-5270
    Brand: Cat
    Retrieving Price.....

    Advanced Efficiency Hydraulic Oil Filters protect your system against accelerated wear with special filter media engineered to provide greater protection in moderate to severe applications.

    Cat® Hydraulic Filters provide the best protection from contaminates and abrasives by keeping them from wearing down the tight tolerances within the high pressure hydraulic system. Cleanliness is the key to maintaining proper lubrication of your sensitive hydraulic system.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Efficiency Rating: Advanced Efficiency
    log loaders forestry
    320DFMLLB, 320D2FMLL

    3500
    SPF743

    wheel tractor-scraper
    621H, 631K, 623K LRC 621K OEM 637K, 627K LRC

    wheel tractor scrapers
    623K, 623H, 637K, 631K, 627H, 621H, 621KLRC, 637KLRC, 621HOEM, 627KLRC, 631KLRC, 623KLRC, 627K, 621KOEM, 631KOEM, 621K

    transmission
    CX48

    motor grader
    160M, 12K, 140M 3 AWD 16M3, 12M 3 120M 2 14M, 14M-3 140K, 120K, 12M, 140, 120M, 12M 3 AWD 140M, 120K 2 160M 3 AWD 18M3, 160M 3 160K, 24, 140K 2 140M 3 14M3, 14L

    wheel-type loader
    966M, 994K, 986H, 966K XE 972L, 972M, 988H, 980K HLG 966K

    articulated dump truck
    740C 730C2, 730C, 745 735B, 740B, 740, 740 GC 730C2 EJ 745C

    compactors
    815K, 825K, 826K, 816K, 836K, 836H, 836KLRC, 815KLRC

    track type tractors
    D8T, D9T, D10T, D6NLGP, D5TXL, D6NXL, D6VP D6TXEXLVP, D6TXEXW, D6, D6TLGP, D5RXL, D6TXLVP, D6R2, D5R2XL, D6TXW, D6TLGPVP, D6TLGPOEM, D6TXL, D8RLRC, D6TXWVP, D6T2XW, D6T2XL, D8RII, D6T2LGP, D6T3XEXW, D6T3XELGP, D6R2LGP, D6T3XW, D6T3XL, D6-20VP

    motor graders
    120M, 24, 120M3AWD, 120LAWD, 120, 24N, 120M2, 120M2AWD, 120M3, 140M3AWD, 12M3AWD, 12M3, 140M3, 140M2, 12M2AWD, 160M2AWD, 160M2, 140M2AWD, 12M2, 160M3, 160M3AWD, 120M2OEM

    off-highway truck
    777D, 772G OEM 777E, 770G, 773G, 773G LRC 772G, 777B, 773G OEM 777G, 775G OEM 770G OEM 789D, 775G LRC

    articulated trucks
    735B, 735C, 730C, 745C, 730C2, 740CEJ, 730CEJ, 730C2EJ, 745DLRC, 740DEJ, 745D, 740, 740GC

    pipelayers
    PL72, PL83, PL87

    track-type tractor
    D6N LGP D6N, D6T LGPPAT D6T, D8R D6R XL D6T XW D5R2 D6T XL D6T LGP D6R LGP D6T XW PAT D5R XL D6N XL D6T XL PAT D5R LGP D6R, D6N OEM

    forestry excavators
    320DFMGFB, 320D2FMGF

    wheel dozer
    834K, 8A4K 824K

    petroleum products
    CX48-P2300 CX38-P892 CX38-P800

    off highway trucks
    772G, 777E, 789D, 777D, 775G, 770G, 777G, 770GLRC, 772GOEM, 772GLRC, 770GOEM, 777GLRC, 777GOEM, 773GLRC, 777DLRC, 789DXQ, 777E2

    wheel loaders
    982M, 972M, 980M, 988H, 980K, 966K, 966M, 966L, 972K, 972L, 980L, 986K, 994KLRC, 980KOEM, 966KXE, 994K

    excavator
    320D FM

    wheel dozers
    824K, 834K, 814K, 834H, 834KLRC

    earthmoving compactor
    815K, 836K, 816K