360-8960: Fuel Filter
+ / - Hover over image to Zoom
Other Views

    360-8960: Fuel Filter

    Part Number: 360-8960
    Brand: Cat
    Retrieving Price.....

    Advanced Efficiency Fuel Filter

    Cat® Advanced Efficiency Fuel Filters are designed to remove the small contaminants that cause the most harm. All fuel filters remove some abrasive particles, but many competitive filters are not effective at capturing and retaining the particles that are most damaging to sensitive fuel system components. Caterpillar testing proves Cat fuel filters provide superior protection. See the test results

    Every Cat machine performs better with genuine Cat parts. Not only do our filters improve performance, they also protect vital components leading to longer life and higher resale value. For additional protection, advanced efficiency fuel filters can be used in place of standard efficiency elements.

    Constructed with a strong, one-piece can design and a non-metallic center tube that is cleaner and stronger than metal, Cat Fuel Filters maximize cleanliness and minimize potential leaks.

    Designed to work specifically with your Cat machines, our filters protect your fuel system – and your bottom line.

    Attributes:
    • Unique filter media provides unsurpassed protection
    • Acrylic beads prevent bunching
    • Spiral roving provides greater pleat stability and maximum dirt holding capability
    • Nylon center tube prevents metal contamination
    • Molded end caps prevent leaks

    Warning: This product can expose you to chemicals including Benzophenone, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Efficiency Rating: Advanced Efficiency
    telehandler
    TH417C, TL1255C, TH514C, TL642C, TL943D, TH408D, TH3510D, TL1055D, TH337C, TL1255D, TL943C, TH406C, TH336C, TH407C, TH414C, TH357D, TL642D, TL1055C, TH514D

    paving compactor
    CW-34 CB10, CS-34 CP-54B CP76B, CB-44B CD10, CB7, CP-74B CS-66B CD-54B CP-34 CS-78B CP54B, CS78B, CW-14 CS-76B CP68B, CS79B, CS-54B CS-68B CP-68B CS-74B CS64B, CB-64B CS74B, CB13, CP-56B CB16, CS-56B CS56B, CW34, CW-16 CB-68B CB-66B CS54B, CW12, CS44B, CB-54B CP56B, CP44B, CB15, CS68B, CB8, CS-64B CP-44B CB46B, CD-44B CS-44B CP74B, CCS7, CD8, CCS9

    pipelayer
    PL61

    engine - generator set
    C7.1, C4.4, XQP150, C4.4XQ80 C4.4XQ100 XQP100, C4.4DE65E3 C4.4DE88E3 C4.4DE88E0 XQ230

    motor grader
    120M 2

    wheel-type loader
    924K, 950M, 962M, 966E, 950 GC 950L, 938M, 962 938K, 950K, 966G, 962M Z 930M, 962K, 930K, 962L, 966F II 926M, 972G, 914M, 966F, 966D, 910M, 918M, 950M Z

    forest products
    559C, 579C, 2570C, 559D, 2384C, 2670C, 579D, 2484C, 2484D, 563C, 573C, 548 573D, 2384D, 563D, 2570D, 2670D, 558

    engine - industrial
    C4.4, C3.4B, C7.1, SPF343C C6.6, 3.4B C3.4, 3.4B IOPU

    wheel-type skidder
    555D, 545D, 525D, 535D

    track excavators
    311FLRR

    track type tractors
    D6NLGP

    asphalt paver
    AP555F, AP600F, AP655F, AP-1055F AP500F, AP-1000F AP655F L AP-1000E AP-1055E BG1000E, BG1055E

    material handler
    MH3022, MH3026, MH3037, MH3024

    track-type tractor
    D5K2 LGP D4K2 LGP D6N LGP D6K2, D3K2 XL D5R2 D6K2 LGP D4K2 XL D3K2 LGP D6N OEM D6K2 XL D6N, D5K2 XL D6N XL D6K

    vibratory double drum asphalt
    CD54B

    wheeled excavator
    M322F, M323F M320F, M316F, M317D2, M324D2 MH M320D2, M314F, M315D2, M322D2, M322D2 MH M318F

    engine - machine
    C4.4, C3.4B

    wheel dozer
    814K, 8A4K

    track-type loader
    953K, 963K

    backhoe loaders
    432F2

    excavator
    324E L 320E, 330F, 326D2, 326D2 L 326F, 320, 323D L 336D2 L M317F, 323F L 312D, 320E L 323, 335F 336D2, 329D2, 323F 330D2 329E L 319D LN 311F LRR 330D2 L 329D2 L 318E L 329E LN 320E RR 323D2 L 340D2 L 330F L 312E, 313F 316E L 326F L 324E, 330F OEM 312D L 326F LN 313F L 336D2 XE 325F 336D2 LXE 320E LN 320D2 FM 323E SA 325F LCR 320 GC 313F LGC 318F L 329E, 323F OEM 320D

    wheel excavators
    MH3024

    3000
    C7.1, C4.4

    earthmoving compactor
    815K, 816K