386-2099: Engine Air Filter
+ / - Hover over image to Zoom
Other Views

    386-2099: Engine Air Filter

    Part Number: 386-2099
    Brand: Cat
    Retrieving Price.....

    Standard Efficiency Engine Air Filter - Primary

    It pays to choose genuine Cat® Filters to protect the iron that generates your income.

    Contamination is your engine’s number one enemy, which is why it’s critical to protect your Cat equipment with genuine Cat Filter Elements. Cat Standard Efficiency Primary Engine Air Filters are your best value for normal duty applications, delivering increased engine protection and preventing equipment downtime.

    Offering a long service life and exceptional filtration, Cat Air Filters are also environmentally friendly and cost effective. Designed to the exact specifications of your Cat equipment, genuine Cat Filters are a crucial factor in your machine’s ability to use air efficiently. A clean filter element protects internal mechanisms from being damaged by dirt.

    Consistently choosing Cat Air Filters is the best choice to ensure long life and optimum performance of your Cat machinery.

    Attributes:
    • Quick serviceability
    • Improved contamination control holds particulates during filter change

    Warning: This product can expose you to chemicals including Glass wool fibers (inhalable and biopersistent), which are known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    track-type tractor
    D6T, D7E

    wheel tractor-scraper
    637K, 627K LRC 627H, 627K

    pipelayer
    PL72

    motor grader
    120M 2 14M3, 12M 2 160M 2 140, 140M 3 AWD 140M 2 12M 3 12M 3 AWD 160M 3 140M 3 160M 3 AWD

    wheel-type loader
    972M, 966M XE 972M XE 966M, 972K, 966K XE 966L, 972L, 966K

    wheel dozer
    8A4K 814K

    track-type loader
    973

    petroleum products
    CX31-C9I CX31-P600

    engine - industrial
    C9.3

    earthmoving compactor
    815K, 816K