3E-3535: Dryer
+ / - Hover over image to Zoom
Other Views

    3E-3535: Dryer

    Part Number: 3E-3535
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Dryer (Quick Disconnect and Orifice Tube)

    Description:
    Cat dryer absorbs moisture and filters debris in the air conditioning system.

    Attributes:
    • Material: Steel
    • End 1 gender: Male
    • End 2 gender: Male
    • O-ring style quick disconnect on both ends
    • Compatible with R12 or R134a refrigerant

    Application:
    Dryer is used in the HVAC system of Cat heavy duty equipment.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Finish: Paint
    • Material Description: Steel
    • Overall Height (in): 2.3
    • Overall Height (mm): 58.4
    • Overall Length (in): 13.8
    • Overall Length (mm): 350.5
    • Overall Width (in): 3
    • Overall Width (mm): 76.2
    • Standard Color: Black
    earthmoving compactor
    825G II 826G 825G 836G 815F 816F 836H

    motor grader
    140H 143H 160H 140H ES 120H ES 16H NA 12H NA 120H NA 12H ES 135H NA 140H NA 160H ES 14H NA 160H NA 135H 163H 24H 120H

    wheel-type loader
    972G 950F II 938F 980F 962G 950G 962G II 966G 966G II 970F 972H 992G 980F II 966F 980G 972G II 950F 960F 966F II 990 II 966H 990 950G II 938G 988G 980H

    wheeled excavator
    M325B W330B W345B II

    track-type skidder
    527 D4HTSK III D5HTSK II 517

    wheel dozer
    824G 844 824G II 854G 834G 814F

    off-highway truck
    789B 789C 777D 769D 776C 777C 773B 771C 69D 775B 773D 785C 793C 775D 775E 773E 797 776D 784C 784B 771D 785B 793D 789D 769C 768C 772B 785D 793B 777B 777

    underground articulated truck
    AE40 AD40 AD45

    integrated toolcarrier
    IT38F IT38G IT62G

    excavator
    365B II 365B 5080 5230 322-A L 330B L 345B 350-A L 325-A FM L 320N 322 L 375-A 320B L 307 325B L 365B L 322B LN 317B L 345B II 322B L 320-A S 320B 330B LN 350-A 330 L 320 L 330-A 330-A L 322 LN 317 N 312B 315B L 320B S 330 LN 325B LN 322-A LN 320-A N 318B 322-A N 320-A L 317B LN 317-A 312-A 330-A LN 322N 345B II MH 325-A 315-A 375-A L 317-A N 320B N 318B N 312B L 350 L 5130B 320-A

    track-type loader
    973C 953C 953B 973 963B 963C

    wheel tractor-scraper
    623F 621F 627F 657G 631G 637G 657E 613C II 623E 615C 613C 615C II

    mini hydraulic excavator
    307-A

    track-type tractor
    D11R D6H D6R D7R II 8SU D6M D7R D9R D6R II 8A D6N D8N 59N 6A D5H D8R II 6S 58L 8 6 7S 56H D4H D5M D5H XL D6H XR D4H III 7 57H D10R 9 6SU D7H 7U 5S 5P D5N D10N D6H XL 8U 9SU D8R 9U D10T 7SU D9N D5 7A 5 59L D8T D6H II D11N D4H XL

    load, haul, dump
    R1700 II R2900

    oem solutions
    CAT WDS