423-8524: Fuel Filter
+ / - Hover over image to Zoom
Other Views

    423-8524: Fuel Filter

    Part Number: 423-8524
    Brand: Cat
    Retrieving Price.....

    Advanced Efficiency Fuel Water Separator

    Cat® Advanced Efficiency Fuel Water Separators are designed to eliminate virtually all free water and 90% emulsified water along with smaller contaminates while helping extend the life of your fuel filter and sophisticated fuel injectors. See test results.

    Injector erosion causes loss of power and increased fuel burn, which is why it's critical to protect your injectors by choosing longer-lasting Cat Fuel Water Separators. Manufactured in our own facilities, we control the quality of the parts you need to keep your equipment performing at optimum levels.

    This results in more uptime and lower repair costs for your business.

    Attributes:
    • Unique filter media provides unsurpassed protection.
    • Acrylic beads prevent bunching
    • Spiral roving provides greater pleat stability and maximum dirt holding capability
    • Nylon center tube prevents metal contamination
    • Molded end caps prevent leaks

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    wheel-type loader
    966M XE 966M, 972M, 972M XE 986H, 966K, 962 988K, 924H, 966K XE 950L

    underground mining loaders
    R2900, R2900G, R1700G, R3000H, R1600G, R1600H, R1700K

    off highway trucks
    777G

    engine - generator set
    C27, C32

    petroleum products
    CX31-P600 CX35-P800 CX31-C11I CX31-C13I TH31-E61 CX31-C9I C32, C15, TH31-C9I TH35-C13I TH48-E70 C27, CX31-C15I TH35-E81 TH35-C15I TH35-C11I

    track type tractors
    D11R, D11T

    wheel tractor scrapers
    621G

    7 to 9 liter
    C7

    wheel dozers
    834K, 834KLRC

    engine - industrial
    C32, C27, C13, C11, C9, C7, C15

    large mining products
    6020B

    15 to 18 liter
    C18, C15

    cold planer
    PM310, PM312, PM313

    motor grader
    14M-3 140M 3 AWD 140M 3 16M3, 12M 3 12M 3 AWD 160M 3 AWD 18M3, 160M 3 14M3

    wheel loaders
    982M, 950L, 980M, 988K, 972M, 962L, 950M, 966M, 988H, 962M, 966K, 980L, 972MXE, 966MXE, 966KXE, 988KLRC

    motor graders
    16M3, 14M, 12M3AWD

    underground articulated trucks
    AD30

    wheel dozer
    834K, 834H

    underground articulated truck
    AD45B, AD22, AD30

    vees 27 to 32 liter
    C32, C27

    rotary blasthole drills
    MD6200

    track-type tractor
    D11T, D11R

    expanded mining products
    6030

    10 to 13 liter
    C13, C11