513-4490: Fuel Separator
+ / - Hover over image to Zoom
Other Views

    513-4490: Fuel Separator

    Part Number: 513-4490
    Brand: Cat
    Retrieving Price.....

    Advanced Efficiency Fuel Water Separator

    Cat® Advanced Efficiency Fuel Water Separators are designed to eliminate virtually all free water and 90% emulsified water along with smaller contaminates while helping extend the life of your fuel filter and sophisticated fuel injectors. See test results.

    Injector erosion causes loss of power and increased fuel burn, which is why it's critical to protect your injectors by choosing longer-lasting Cat Fuel Water Separators. Manufactured in our own facilities, we control the quality of the parts you need to keep your equipment performing at optimum levels.

    This results in more uptime and lower repair costs for your business.

    Attributes:
    • Unique filter media provides unsurpassed protection.
    • Acrylic beads prevent bunching
    • Spiral roving provides greater pleat stability and maximum dirt holding capability
    • Nylon center tube prevents metal contamination
    • Molded end caps prevent leaks

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    wheel tractor scrapers
    621G, 623G, 627G

    wheel tractor-scraper
    657B, 657

    engine - generator set
    C18, C15, C32, 3412C, 3412, 3456, 3406C, 3406E, 3304B, 3306B, C27, 3406B, C-12, PM3456

    motor grader
    140H, 160H, 16H, 163H, 143H, 14H

    engine - industrial
    C-9, C-12, 3406B, C-16, C-10, 3126B, 3176B, 3196, SBF214 C-15

    articulated dump truck
    730, D350E II 740, 735, 725, D400E II

    engine - truck
    C-15, C13, C11, C15, C-16, C-12, C-9, C9, C-10, 3126E

    off-highway truck
    773D, 773E

    challenger
    95E, 75E, 65E, 85E, 85D, 75D

    vees 27 to 32 liter
    C27

    generator
    SR4

    wheeled excavator
    W345B II

    petroleum products
    TH48-E80

    excavator
    385B, 345B L 345B II 5090B, 365B L 365B, 365B II