6V-8397: ORFS O-ring
+ / - Hover over image to Zoom
Other Views

    6V-8397: ORFS O-ring

    Part Number: 6V-8397
    Brand: Cat
    Retrieving Price.....
    Save to List

    ORFS O-ring

    Description:
    OD-Controlled O-Rings are used in sealing applications where the outside diameter of the seal is the critical dimension.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.

    Applications:
    OD-Controlled O-Rings are used in many static and dynamic joints throughout Cat machines and engines, including ORFS (O-Ring Face Seal) and STOR (Straight Thread O-Ring) couplings and adapters.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Coating: PTFE - Polytetrafluoroethylene
    • Cross Section Diameter (in): 0.07
    • Fitting Size (in): 11/16 – 16
    • Material: NBR - Nitrile
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • O-Ring Type: O-ring Face Seal (ORFS)
    • Outside Diameter (in): 0.51
    • Primary Sealing Material: Rubber
    engineer support tractor
    DEUCE 30/30

    challenger
    75E MTC745 45 55 75D 85E 75 65B 70C 35 65D MT765 65 85C MT800 65E 75C 85D 95E 65C MT755 MTC765 MTC755 MTC735 MT700 MT745 MT735

    wheel-type loader
    966M 926E 966D 980F 980F II 938G II 972M XE 926 938G 980G 966F 950M 966L 906K 962L 972H 982M 988G 924G 970F 960F 990K 918F 924HZ 966K 962K 993K 966G II 992G 962G II 986K 966M XE 936F 992C 950E 972G 918M 936E 906M 924H 950G 980G II 930K 928F 950F II 938F 950H 972M 962G 910G 986H 988K 962M 980M 906 930G 980H 994F 907M 980C 972G II 914K 908 903C2 938K 910F 988F 962H 980L 994H 992K 910E 966H 914G 962 950G II 904H 950 GC 938H 988B 928G 988H 950F 907H 908H 966G 994K 966F II 908M 980K 950L 966E 924K 924GZ 994D 950K 990 II 950B/950E 936 950B 930H 902 908K 972L 972K 992D 928HZ 906H 914M 924F 988F II 950M Z G926 903D 994 G936 902C2 990H 990 938M 904B 906H2 910M 928H 907K 926M 980K HLG 903C 988K XE 966K XE 962M Z 910K 907H2 914G2 902C 901C 920K 908H2 930M 901C2 HIN2021D

    engine - generator set
    3114 CG137-12 C27 G3520C 3116 G3520E 3408B C18 C9.3 G3516C 3516B C32 3512B 3516C 3508B CG137-08 3508 C280-16 G3516E C7.1 C13 XQ375 C175-16 G3512E PMG3516 3412C G3516H 3412 3408 C13 XQ350 3408C XQ425 C175-20 3512C 3126B XQG400

    wheel-type skidder
    518C 535B 525D 555D 528B 515 518 545 530B 508 525 528 525C 525B 535D 535C 545C 545D

    off-highway truck
    777G 773D 776D 773G OEM 773G 798 AC 769D 775B 772B 772G 777E 785D 777D 789D 769C 793F XQ 777 773F 793 773E 773GC 777C 797F 775F 776B 795F AC 770 773G LRC 771D 785C 777F 770G 793C 789C 777B 794 AC 785B 768C MT4400D AC 797 775D 796 AC 775G OEM 771C 793B 793F CMD 784C 789B 775G LRC 784B 776C 773B 772G OEM 793F 789 793F AC 772 775E 770G OEM 775G 785G 793D 793F OEM 69D 795F XQ 797B 785

    engine - machine
    C4.4 3116 3046

    engine - industrial
    3114 3116 3208 3512B CG137-12 C7 C9.3 G3606B 3508C SPF743 3126 G3606 C13 G3616 G3516C 3126B 3512C G3608 3508B C7.1 C175-16 C18 G3516 3512E SPF343C 3412E C32 C280-16 C15 3516B CG137-08 C9 C4.4 G3516E G3512E G3512 3508 PMG3516 C11 G3612 SPP101 3512 G3508 C27 SR4

    track-type loader
    973 953 953D 973D 939 963D 963C 943 953B 973C 953C 933C 963 939C 953K 963K 933 963B

    articulated dump truck
    730C 740 D350E II 725 D25D D400E D40D 735 D400D D350D 740 GC 730 D250E 745 740B D250D 745C 735B 740C 730C2 EJ D20D 735 OEM D300D D30D D300B D250B D250E II 735C 725C D400E II 730C2 D350E 725C2 D300E II D300E

    telehandler
    TH337C TH417C TH414C TH357D RT100 TL1255D TH340B TH306D TL642D TH330B TH514C TH460B RT50 TH407C TH314D TL943C RTC60 TH103 RT60 TH63 TH408D RT80 THP24S II TH82 TH417D TL943D TH62 TH255C TH580B TH336C TH350B TH220B RT50SA TL1055D TH210 TH3510D TH355B TH406C TH83 TH560B TH215 TH514D THP10 II TH360B

    mini hydraulic excavator
    305.5E2 CR 303.5 307C 304.5E2 304E2 CR 308E2 CR 304E 305D CR 301.6 306E 308E2 303.5E2 305 308E2CR 301.7CR 303E CR 304 307E 308E CR 303.5E2 CR 307.5 304.5 305E 302.5C 307B 304D CR 301.5 301.8 309 303.5C 302.5 304E2 306E2 308E SR 310 302CR 308 305.5 308E 303.5E 308E2 SR 303C CR 305.5E2 305C CR 308C 305.5E 303ECR 307E2 305E2 CR 307-A 308E2SR 306 308D 303.5D 308.5 303 304C CR 301.6C 305.5D 301.8C 307D 305E2

    combine
    465 460 470

    road reclaimer
    RM-350B RR-250 SM-350 RR-250B RM500B RM-500 RM-250C SS-250B SS-250 RM-350 RM-300

    control, guidance, monitoring, and technology products
    CPM KIT

    motor grader
    140G 14G 12M 2 120 140H 24 140M 2 14M 130G 160M 2 140M 3 135H 12M 160H NA 120M 16G 120G 160K 160H 140H NA 120M 2 140M 140 GC 140H ES 120H ES 160M 120H 18M3 14M3 12H ES 12G 16M3 12K 12H 12M 3 14M-3 160M 3 AWD 12H NA 143H 140K 160G 16M 120H NA 140M 3 AWD 160M 3 24M 163H NA 140K 2 120L 16H 120K 140 14L 14H 135H NA 16H NA 163H 160H ES 24H 120K 2 12M 3 AWD 14H NA

    material handler
    MH3059 M325D MH MH3295 MH3037 MH3024 MH3022 M325D L MH MH3026 MH3049

    wheeled excavator
    M315 M318 M320 M312 M330D M322D M318C M318D M322D2 MH M317D2 M314F M318D MH M313C M320F M318C MH M322D MH M324D2 MH M325B M320D2 W345B II W345C MH M315C M315D M316D M316F M318F M325C MH M322C M313D M315D2 M322D2 W330B M323F M322F M316C

    paving compactor
    CB8 CS-533 PF-300C CD-44B CS-531C CB-534 CS-66B CB-44B CS-433C CS-663E CS-54 CB-32 CW34 CS-653 CB15 CB-68B CP-563 CB-335E CS-683E PS-360B CB-534D PS-150C CS54B CS-563 CS44B PS-360C CB1.8 CS-433E CS-583 CC-34B CS-531 CB-54B CB-32B CP-44 CW-16 CP-533D CB-64B CB-434 CS-54B CS-431C PS-200B CB-225E CS-563E CB10 CS-78B PS-150B CS-573E CP-643 CP54B CB-34 CS64B CB-54 CB-335D CS-74B CB-34B XW CB-22B CW12 CS-56B CS-533C CS-56 CS-423E CB-534B CP-74B CP-433C CS-553 CS-64B CC-24B CP-433E CB-334E CS-583D CS-643 CB-34B PF-290B CB-36B CB-564D CB-634C CS-433B CS-533D CS-68B CS-76 CP-56 CP-64 CP-533 CP-533E CB-64 CD-54B CS-533E CS-583E PF-300B CC-34 CP-323C CP-563E CS-74 CB1.7 CP-533C CB13 CS-64 CW-34 CP-433B CS-76B CP44B CS-573 CB-34 XW CB-434D CP-56B CB-545 CB7 CS-573D CC2.6 CS-573C CS-563D CB-224D CB-14 CB-434C CB-66B CP-54B CB-334E XW CB-24B CP-74 CD-54 CS74B CB-22 CP-76 CS-531D CB-634 CS78B CP-573E CS-44B CB-214D CB-24 CB-334D CB-534C CB2.7 CB-14B CB-214E CS-583C CS10 CS-323C CP-653 CP-54 CP-68B CS11 CW-14 CP-563C CS-44 PS-300B CB-535B CB2.9 CP-563D CP-663E CB-224E CB-544 CS-551 CD10 CB-634D CP74B CB-225D PS-300C CB-614 CB2.5 CS-563C CB16 CB-214C CP76B CB-434B CP-44B CB46B CS12 CS79B CD8 CB-224C CC-24 CCS7 CP-553 CS-79B

    underground articulated truck
    AD55 AD45B AD55B AD60 AD30 AD45 AE40 II

    drill
    MD6200 MD6310 MD6250

    excavator
    320E L 374F 385C 365B 340 320C 322B 325B L 320B 329D 320-A 336D L 320D2 340F 325C 312C 336F L 326D2 336E L 322C FM 322C 322-A L 325D FM 320D LRR 330D L 315C 330C FM 320E 330C L 390D L 5130 374F L 324D L 325-A 320D 336 340D2 L 330-A 315-A L 345B II 325D L 374D L 345B 320D2 GC 320D2 L 318F L 320-A L 323D2 L 325 L 336D2 L 312F GC 323D S 385B 325-A L 350-A L 320B U 352F XE VG 330D2 329D2 L 330B L 325C L 330F OEM 319D L 336E LNH E200B 340F L UHD 349D L 319D LN 329E 5130B M325D L MH 345D L 335F 325-A LN 313D2 330F 320D FM 336 GC E120B 365B L 320D L 385C L 311B 323D L 345D 336FMHPU 321D LCR 345C 314C 349F L 312D 320-A N 320B L 330 L 325F LCR 320D RR 322 L 349E L 321B 375-A 322B L 324D 330C 316E L 320E LRR 5080 385C FS 324E L 330C MH 323F SA 328D LCR 312D2 M317F EL200B 321C 312F 315B L 311D LRR 320C FM 312D2 GC 315F LCR 320-A S 314E LCR E110B 365C 320B LL 349E L HVG 326F LN 313F L 336D 329E L 318D2 L 329D L 323E SA 324D FM 313D2 GC 352F-VG 390F 315D L 336E LH 5090B 330D2 L 345C L 320B FM LL 314D LCR 336F LNXE 312D L 336F LN 329D2 315-A 345B L 330C LN 330B 350 L 322-A 318D L 311C 323D LN 312-A 318B N 349F LXE 5230B 349D2 L 318B 315B 330F L 349D2 324D LN 312E 336D LN 320E RR 318E L 314D CR 330-A L 325D 320 L 336F 323 330 349E L VG 325D MH E300B 335F LCR 314F CR E240C 231D 330D 320 GC 345 GC 312B L 326F L 320B N 5230 329F L 323F L 329D LN 568 FM LL 385C L MH 326F 323F 330FMHPU 314E CR 319D 352F 336F LN XE 325C FM 229 320 352F OEM 311F LRR 312C L 323D2 312D2 L M315F 313D 225B 330 GC M325D MH 323F LN 336D2 GC 558 390F L 324E 325B LN 313F LGC 316F L 312E L 320B S 323F OEM 313D2 LGP 323D 349E 330D MH 320D GC 322-A LN 349 317-A 365C L 323D SA 390D 322 LN 318C E70B 323E LN 336D2 325 LN 336F L XE 320N 350-A EL300B 365B II 349D 317-A N 365C L MH 330D FM M318F 336E 318D2 336D2 XE 352FMHPU 326D2 L 322-A N 229D 336D2 L XE 320D3 312B 5110B 330-A LN 320D2 FM 330F LN 320F L 320D FM RR 313F GC 375-A L 345D L VG 568 FM 352 326D L 322B LN 325F 538 322N 317B LN 225D 224B EL240C 349F 205B 345B II MH 336E LN 324D FM LL 225 320B LU 330 LN 313B 313F 320C L 206B 330B LN 320D LN 317 N 336D2 LXE 212B 214B FT 336E H 345C MH 311-A 213B 336E HVG 307 324E LN 211B EL240B 336F XE 325D FM LL 325-A FM L 329E LN 323D3 320E LN 323E L 330D LN 214B 330-A L 315B FM L E240B 319C 325B 340F L LRE 317B L 340D L

    wheel tractor-scraper
    613G 657E 639D 613C 631E 621E 633D 623E 637E 613C II 631D TS220 623F 637K 651E 637D 637G 621G 627K 623K 621H 657G 623H 627E 631K 627G 623G 611 627H 623K LRC 657B 633E 615C 621K OEM TS225 615C II 627F 631G TS180 621F 615 621K 627K LRC TS185 633E II 621S 623B 621B 651B 657

    earthmoving compactor
    815F 825K 816F II 836K 826C 836G 826K 826H 816K 815F II 825G II 836 826G II 826G 816F 836H 815B 815K 825G 825C 825H

    generator
    WEG SR4B

    petroleum products
    C280-12 TH48-E80 TH31-C9T C13 TH35-E81 3508C CX31-C9I 3512C 3512B C7 TH35-C13T CX31-C18I C9 TH35-C11I CX38-P800 TH35-C15T CX38-P892 CX35-P800 C18 C32 C15 CX31-C13I TH31-E61 TH35-C15I C11 CX31-P600 TH48-E70 CX35-C18I CX48-P2300 TH31-C9P CX31-C15I C175-16 TH31-C9I TH35-C13I 3508B CX31-C11I 3512E

    engine - truck
    3126B 3116 C7 3126E 3406E 3126 C-12 C-10 C9 C-9 3114

    work tool
    H100 SR318 G325B PIN GRAB GLL55 T9B H70S PC4 H140CS PR184 H63S SR21 BA18 CW-55 CW-40 CR3 S3015 SR121 T15 BH27 G320B LR15B H50S PC408B BU118 HEX-WEDGE SR17 T6B PC6 PR190 G315B 115 SG16B VRG-25/2 H160S PC204 120 H160CS TRS8 BB124 SR118 PW2708 PC203 PC104B H160DS T15B PC306B HM518 G310B PW2503/7 PC206 MP365 TRS10 S3035 FUSION SNOW WING 140 130 H63 PC9 H90C PH126 GH52 BRX418 160 G313 GC BA22 SG16 STIFF LINK A26 BU115 SR18 SR321 BH150 GLL52 VRG-30/2 H120S BH160 PC310B H195 VRG-40/2 VRG-20/2 H45 BH30W CW-70 H180S PR172 T9 BA25 SG18 LR18B PW2709 CW-45 BRX118 S3025 TRS23 S60 DLK426 BA30 CW-40S MP318 MP332 H115S H140S BA118C HM415B BP18B CW-20S CW-30S BP15B 70S H45S CW-05 H50 BRX318 HM825 SW60 PC305B H130S SW45 PC412B LR18 SW460B PC205B S3 G310 GC H180DS PRE426 SR117 MP345 CW-10 70 SG18B H90CS HM315B PC210 CW-20 CW-55S BH30 MP324 LR15 PC205 BB121 PP120 63 MD-250 H120CS G315 GC SW360B CW-45S GLL60 H140DS H100S PC3 100 CW-30 TRS18 SW345B TRS14 H70

    cold planer
    PR-750B PM820 PR-1000 PM825 PM-565 PM-465 PM310 PM312 PM622 PM620 PM313 PM-565B PM822 PM-200 PR-450C PM-102 PM-201 PR-1000C

    forest products
    564 2864C 511 560B 584 SAT322TSC 541 SAT422DB 573C 2484C 551 HF222 SAT322T 532 2491 559D HF221 TK722 SAT223 553C 2390 SAT318 1090 521 521B TK370 586C 579D 554 1190T HA871 522 2570C HH75 2384C 552 2 SAT223T 548 SAT325T 2670C 1190 558 SAT325 550B 1390 TK741 HF201 533 563C 559C 584HD 574B 563D SAT323 TK380 SAT318T 543 580 TK371 HA771 2470C 539 522B SAT323TSC HA770 TK381 TK752 570B 579C 322C 2570D 1290T HA870 573D SAT323T TK751 HH45 2484D SAT318TSC 2290 570 574 HF201B TK1051 345C TK732 2391 573 SAT322 TK711 HH65 580B 541 2 HFW222 2670D HH55 550 TK721 552 2384D 2590 SS-56

    track-type skidder
    527 517 4P 54H D4HTSK III D4HTSK II D5HTSK II

    backhoe loader
    426 426C 436C 424D 444E 450E 420F2 416C 428 430D 436B 430F2 438C 420E 428D 428F 426B 414E 426 F2 444F 442D 420D 432D 438D 442E 428E 428C 416B 432E 420F 428B 430F 434F2 416D 424B 434F 427F2 422F2 416E 428F2 432F2 416F2 450 430E 432F 422E 438 415F2 IL 416F 434E 446 416 438B 422F 436 444F2 440 446B 424B2 415F2 446D 450F 424B HD

    skid steer loader
    279D3 257D3 249D 248B 232D3 236B 287C 216B3 299D3XHP 232D 247B3 226B3 287D 259D3 262D 277C 257D 259D 252 246D 257 272D 279D 297C 272D XHP 239D 242B3 2236D3 216B 287B 242D3 226 226B 236D 249D3 297D2 277C2 246D3 246 297D XHP 242B 239DR 236 257B 256C 277D 236DR 252B 262C 226D 267 248 242DR 242D 289D 268B 299D2 XHP 242 277 299C 287C2 239D3 232B 236B3 228 279C 299D2 277B 272C 299D XHP 297D 289C 232 259B3 272D2 299DR XE 287 299DR 262D3 262 216 247 272D3 272D2 XHP 289D3 247B 236D3 246C 226D3 262C2 272D3XHP 252B3 299D 267B 257B3 279C2 246B 299D3 289C2 262B 262 D3 299D3 XE 297D2 XHP

    wheel dozer
    834G 854G 824K 834K 844K 834S 834H 814F 824H 834B 844 854K 844H 824G 814K 834U 824G II 814F II 824C

    asphalt paver
    10-20B AP-1055B 8 FT AS2301 AP655F BG-260D AP-255E AP-1000D BG-230D AP-655D AP-800C AS2302C AP-1200 AP-300D BG-260C AP355F AP-555E AP-1050 AP500F AP555F AS2251 AP-1055F AP-655C BG555E AP-1000E AP-1055E 10B AP655F L AP-800B BG-2455D BG-2455C AP300F 10 FT SE60 V BG1000E BG-2255C AS3301C BG655D SE50 VT AS3143 AP-1055D BG1055E AP-200B 8-16B AS2252C AS4251 AP-600D AP-800D 10-20WB AP-500E AP-1050B AP600F AP-1000B BG500E SE60VT XW AP-1000F BG-225C BG-245C AP-800 AP-650B AP-900B BG-225B BG-230 SE50 V AP-755 SE60 V XW AS4173 BG-210B BG-240C AS2302 BG600D AS4252C AP-1000 SE34VT AS4251C SE34V SE60 VT XW AS3251C

    integrated toolcarrier
    IT62G IT12B IT14F IT24F IT28F IT18 IT38H IT62H IT28B IT28G IT14G IT62G II IT14B IT18F IT38G II IT38G IT38F IT18B IT14G2 IT28

    pipelayer
    PL72 561N 572R PL61 578 561M 589 583R PL87 587R 561H 587T PL83 583T 572R II

    marine products
    3616 3608 3512 3512B C18 C9 3508C 3516C C12 C-12 3508B C175-16 3126B C32 3508 3516B 3126 C280-6 C280-12 3512C C15 3612 C9.3 C280-16 3516E 3512E C7 3412C C280-8 3116 G3512E C6.6 3618 3606

    expanded mining products
    HRS1220 6015B MD5150C MD5075C 6020B MD5075

    track-type tractor
    D8N D6R II D6N D4K2 LGP D7R II 6SU 8SU D8T 10SU 57H 57 D6R III D8R II 6S 4 11 D3K2 LGP D9R D6M D7H D11R D7R LGP D6T XW 7SU D6N XL D6 D6T LGP 58 D6T 59 D6T XL D4K XL D3C III D6K2 XL D8R D6K2 LGP D4H 8 11U 4P D6H D6H XR D6K2 D5G 6 8U D5K XL D5K2 LGP D5K LGP D5C III D5R XL D11T 7 D6K XL 5P 7A D9T 9U D5R LGP D5H D8L D5R2 D6R D5M 9 D4C II D6N LGP D6H XL D4G D5N D3G 9SU 7S D4C III D7R D5K2 XL D10T D7E LGP D4H XL 9S D9L 8A D3K XL D6H II 59N 5S 58L D10N D6G2 XL 56H 55 D6 XE D6T XW PAT D5H XL D6T LGPPAT D10R D3K2 XL 4S D6K LGP D6K D3K LGP D10T2 D6G2 LGP D4K2 XL 5 6A 10 59L D7R XR 8S D6R XL 9C D9N D11N 56 11SU D7E D6T XL PAT D6R LGP 7U D6N OEM D4K LGP 5A D4H III 7S LGP 54 D5 D3C II D4E SR 4A 10U D6R STD

    load, haul, dump
    R2900 R1700G R1600G R1300G R1600 R3000H R1700 II R2900G R1700K R1300G II R1600H

    oem solutions
    OEMS CAT WDS 777G TA19-M2WD TA19-M4WD