9X-9721: 12V 4D BCI Wet Battery
+ / - Hover over image to Zoom
Other Views

    9X-9721: 12V 4D BCI Wet Battery

    Part Number: 9X-9721
    Brand: Cat
    Retrieving Price.....
    Save to List

    12-Volt 4D BCI Premium High Output Maintenance-Free Accessible Wet Battery

    Description:
    Engineered to withstand the toughest environments, the 12-volt maintenance-free Premium High Output wet battery has a vibration resistant design complete with forged terminals that prevent corrosion. A 100-hour vibration test ensures that our batteries will last five times longer than other brands. The reinforced casing provides unmatched protection, while flame-arrestor safety vents prevent accidental sparking from entering the battery.
    This battery features a silver calcium alloy grid design and is equipped with accessible, removable caps making it easy to check and maintain electrolyte levels and measure specific gravity readings. Access to maintain electrolyte fluid levels is important for maximizing the service life of the battery.
    This battery offers 1000 cold cranking amps, 275 reserve capacity minutes and 140 amp hour capacity, making it especially ideal for starting applications in cold climates. It also features a calcium lead alloy grid design and has SAE posts. This is a dry charged battery requiring the addition of approximately 15 liters (15.9 quarts) of locally sourced electrolyte for activation.
    Cat batteries are held to a higher standard than the competitors with over 100 different performance tests to ensure the delivery of unmatched power. Our Premium High Output batteries last three times longer than conventional batteries and can be quickly recharged, reducing downtime and allowing for quick restarts.
    Attributes:
    ? 12V Premium High Output maintenance-free accessible wet battery
    ? 1000 cold cranking amps
    ? 275 reserve capacity minutes
    ? 140 amp hour capacity
    ? 4D BCI group size

    Applications:
    ? High-temperature automotive
    ? Machine
    ? On-highway truck and bus

    Warning: Cancer and reproductive harm. www.P65warnings.ca.gov or PROPOSITION 65 Battery posts, terminals and related accessories contain lead and lead compounds, chemicals known to the State of California to cause cancer and reproductive harm. Batteries also contain other chemicals known to the State of California to cause cancer. WASH HANDS AFTER HANDLING.
    UNITS:
    • US
    • Metric
    • Battery Type: Dry
    • Cold Cranking Amps (CCA): 1000
    excavator
    350-A L 350-A

    track-type loader
    963B 973

    articulated dump truck
    D350E D400E

    track-type tractor
    D5H D6M D5H XL

    road reclaimer
    RR-250B SS-250B