476-2690: BELT
+ / - Hover over image to Zoom
Other Views

    476-2690: BELT

    Part Number: 476-2690
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Serpentine Belt

    Description:As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.Attributes:• Material: Rubber• Belt length: 1790 mm (70.47 in)• Belt width: 42.7 mm (1.86 in)• Number of Ribs: 12• Severe duty applications

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Belt Length (in): 70.5
    • Belt Type: Serpentine belt
    • Belt Width (in): 1.9
    • No. of Ribs: 12
    marine products
    C12.9