439-0668: Insulation
+ / - Hover over image to Zoom
Other Views

    439-0668: Insulation

    Part Number: 439-0668
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Insulation (Diesel Exhaust Fluid Tank)

    Description:
    Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner/Insulation provides vibration isolation, thermal insulation and sound absorption in the engine enclosure of Cat heavy equipment.

    Attributes:
    • Material: Expanded Rubber
    • Material thickness: 30 mm (1.181 in)
    • Thermal and vibration resistance
    • Fuel, oil and water resistant
    • Designed for use in engine enclosure

    Application:
    Cat sound suppression components are used in heavy-duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Overall Length (in): 10.83
    • Overall Width (in): 7.87
    • Thickness (in): 1.18
    paving compactor
    CS-76B CS-56B CS-66B CP-68B CS-64B CS-54B CP-56B CP-54B CS-78B CS-74B CP-74B CS-68B CCS9