446-8479: Seal-Air
+ / - Hover over image to Zoom
Other Views

    446-8479: Seal-Air

    Part Number: 446-8479
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Air Seal

    Description:
    Cat seals are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat seals provide vibration isolation, thermal insulation and sound absorption in the engine compartment Cat heavy equipment

    Attributes:
    • Material: Polyurethane Foam
    • Type: Open cell foam
    • Designed for use in engine cooling system
    • Part of the radiator assembly
    • Fuel, oil and water resistant
    • Thermal and vibration resistance

    Applications:
    Cat seals are used in Cat heavy-duty equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 1.4
    • Length (in): 4.5
    • Material Description: Insulation
    • Thickness (in): 1.6
    excavator
    330D2 326D2 326D2 L 323F SA 330D2 L 329D2 L 329D2 323F OEM 320F L 323F LN 323F