462-2216: Insulation
+ / - Hover over image to Zoom
Other Views

    462-2216: Insulation

    Part Number: 462-2216
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Insulation (Sound Suppression)

    Description:
    Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner provides vibration isolation, thermal insulation and sound absorption in the operator compartment of Cat heavy equipment.

    Attributes:
    • Material: Polyurethane foam
    • Type: Open cell foam
    • Fuel, oil and water resistant
    • Thermal and vibration resistance
    • Designed for use in operator station

    Application:
    Cat sound suppression components are used in heavy duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Material Description: Polyurethane Foam
    • Overall Height (in): 1
    • Overall Length (in): 12
    • Overall Width (in): 11.5
    underground articulated truck
    AD30 AD45B