032-8139: Gear-Starter
+ / - Hover over image to Zoom
Other Views

    032-8139: Gear-Starter

    Part Number: 032-8139
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Starter Gear

    Description:
    Cat flywheel gears are held to the highest standards of quality and reliability. Cat flywheel gears are important components of flywheels, which store and release rotational energy. Cat flywheel gear is fitted on the periphery of the flywheel.

    Attributes:
    • Material: Steel
    • No. of teeth: 112
    • Hardened

    Application:
    Cat flywheel gear is used to transfer torque from the starter motor pinion to the flywheel or flexplate to rotate the engine to begin the cycle. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.69
    • Inside Diameter (in): 13.12
    • Material Description: Steel
    • Outside Diameter (in): 14.18
    wheel-type loader
    906H 907H 906 908H

    skid steer loader
    216 289C 236 287C 257B3 262 236B 277 279C2 226 246 287B 277C 242B3 248B 272C 242 228 232 277B 299C 252B 289C2 277C2 259B3 246C 287 256C 268B 279C 297C 267 267B 236B3 252 262C 287C2 262C2 247 248 246B 252B3 262B 257

    engine - industrial
    C3.4 3034 3044C

    marine products
    3034