130-1916: Ball Stud
+ / - Hover over image to Zoom
Other Views

    130-1916: Ball Stud

    Part Number: 130-1916
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Ball Stud (Gas Spring Cylinder)

    Description:
    Cat ball studs are for mounting gas spring cylinders to support and brace the weight of hinged assemblies when opened.

    Attributes:
    •Steel ball stud
    •Metric thread shaft

    Application:
    Cat ball studs are typically used on hood, cab, and door systems. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Head Diameter (in): 0.39
    • Hex Size (in): 0.51
    • Overall Length (in): 1.43
    wheel-type loader
    924H 930K 906 938K 914G 924HZ 924G 930G 930M 930H 924K 928G 902 928HZ 924GZ 914G2 938M 988F II 928H 908 926M

    backhoe loader
    444F 444F2 420F 428F 420F2 427F2 430F 415F2 434F2 430F2 416F2 432F 434F 432F2 415F2 IL 426 F2 416F 428F2 422F2 450 440 422F

    skid steer loader
    248B 277B 247B3 216 267 226B 216B3 226B3 287 257B 246B 268B 236B3 248 242B3 277 257B3 232B 216B 247B 287B 236B 252B 246 267B 262 226 236 262B 242 242B 259B3 228 252 257 247 252B3 232

    integrated toolcarrier
    IT28G IT14G IT14G2

    excavator
    322B L

    wheel tractor-scraper
    621K 623K 623K LRC 627K LRC 621K OEM 627K

    load, haul, dump
    R1600G R1700 II R1600 R1600H R1700G R1300G II