241-5786: Harness Assembly
+ / - Hover over image to Zoom
Other Views

    241-5786: Harness Assembly

    Part Number: 241-5786
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Harness Assembly (Heater)(Suspension Seat)

    Description:
    Cat seats are designed to provide an ergonomic seating option for machine operators. Suspension seats provide a shock absorbing suspension system and adjust for the operator’s convenience to hand and foot controls. Cat service and replacement parts allow easy field service of Cat seating systems. Quality you expect for your equipment.

    Attributes:
    • Harness assembly with connectors
    • For use with 24 V suspension seat heater system

    Application:
    Harness used to supply power to the seat heaters used on rugged Cat suspension seat systems. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Overall Length (in): 13 (Suspension) and 33.5 (Seat Heating)
    • Voltage (VAC): 24
    earthmoving compactor
    836K 826G II 825H 825G II 826H

    motor grader
    16M3 160M 3 AWD 160M 3 14M 14M-3 14M3 140M 3 AWD 140M 3 18M3 24 12M 3 AWD 12M 3

    wheel-type loader
    950L 982M 988K 980H 962M 980M 950M 962H 972M 966M 972K 950H 966H 962K 972H 972M XE 980G II 966G II 924G 950K 992K 993K 980K 962G II 988H 972L 980L 950G II 966M XE 966L 980K HLG 962 962L 966K 950M Z 972G II 962M Z 966K XE 986H 938G II

    off-highway truck
    775F 777F 795F AC 797F 772 773F 793F 770

    wheel dozer
    824H 834K 854K 834H 824G II

    integrated toolcarrier
    IT28G IT38G II

    pipelayer
    PL83 PL72 PL87 PL61

    track-type loader
    963K 953K 963D 973D 953D 973

    articulated dump truck
    730C2 EJ 730C2 725C2 735C 730C 740B 735B 745C 740C 725C

    track-type tractor
    D6T XL D6T XW D8T D11T D5K LGP D3K2 LGP D6K2 XL D6T D7E D6T LGP D4K LGP D4K2 XL D4K2 LGP D6N D3K2 XL D6N XL D5K XL D5K2 XL D6T XW PAT D6T XL PAT D6K LGP D5K2 LGP D6K2 LGP D3K XL D6T LGPPAT D3K LGP D10T2 D6K XL D9T D4K XL D6N LGP D7E LGP