8C-0596: Cable
+ / - Hover over image to Zoom
Other Views

    8C-0596: Cable

    Part Number: 8C-0596
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Bulk Electrical Cable (Black)(2 GA)(SXL)

    Description:
    Cat bulk electrical cables are designed to withstand high amperage capacity and used in high current applications in Cat machines. The cables are available in various lengths for application requirements, with various types of terminals.

    Attributes:
    • Highly flexible
    • High conductivity
    • Corrosion Resistant
    • RoHS Compliant

    Applications:
    Typically used in engine wiring assembly, ladder wiring, lubrication pump wiring of Cat machines.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Outer Diameter (in): 0.5
    • Standard Color: Black
    • Temperature (°F): -58 TO 248
    • Wire Gauge (AWG): 2
    engineer support tractor
    DEUCE 30/30

    generator
    WEG

    wheel-type loader
    950H 980G 994 930M 924K 962H 930K 992K 972H 990K 950F II 980H 966H 950 GC 938K 993K 994H 960F 994F 926M 938M 994D

    challenger
    45 85C 75D 75C 55 35 85D

    engine - truck
    C7

    petroleum products
    C7 CX35-P800 CX31-C15I CX31-C9I CX31-P600 TH48-E70 CX31-C18I C175-16 TH48-E80

    engine - generator set
    C6.6 C4.4 C1.5 C3.3 XQ230 C2.2

    off-highway truck
    785B 776D 793C 777E 784B 795F XQ 772G 797B 777G 793F 793F OEM 794 AC 793B 798 AC 785D 797F 777F 793F AC 770G 777D 796 AC 772G OEM 777C 795F AC 784C 773F 777B 797 785C 793D 773E 773GC 775F 770G OEM 789C 789D 793F XQ 789B 793F CMD

    track-type loader
    953K 963K

    engine - industrial
    C9.3 C9.3B

    articulated dump truck
    735 730C 735C 745 730 745C 725C2 740 GC 730C2 740B 740C 725C 740 730C2 EJ 735B

    road reclaimer
    RM-500

    cold planer
    PM622 PM822 PM825 PM-465 PM620 PM820

    forest products
    521B 551 564 563C 2290 2570C 2590 579C 2484C 559C 553C 2670D 579D TK722 2484D TK752 554 2384C 511 TK741 580B 2470C 522B 2491 541 2 573D TK711 2384D 541 1190T 570B 573C 552 2390 1390 522 2391 2570D TK732 563D 550B 560B 1290T 574B 559D TK751 1190 2670C 1090 552 2 532 TK721 521

    motor grader
    140K 2 140 GC 140K 120K 160K 120K 2 12K

    wheeled excavator
    M316F M314F M323F M322F

    material handler
    MH3022 MH3024 MH3026

    paving compactor
    CP44B CB-54 CW-16 CS12 CD-54 CS44B CB-64 CS10 CS11

    backhoe loader
    420F2

    wheel dozer
    854K 844K

    asphalt paver
    AP500F AP600F AP555F BG-260D BG-2455D AP-1055D AP655F AP-1000D AP-655C AP655F L BG-2255C

    underground articulated truck
    AD60 AD55B

    pipelayer
    PL61

    integrated toolcarrier
    IT62H

    marine products
    C175-16

    track-type tractor
    D6K2 D5R XL D6 D6K2 XL D6 XE D7E D7E LGP D6K2 LGP D6K D5R LGP

    oem solutions
    CAT WDS