115-7942: Timer-Control
+ / - Hover over image to Zoom
Other Views

    115-7942: Timer-Control

    Part Number: 115-7942
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Timer

    Description:
    Cat timer provides a delay of component operation. Quality you expect for your rugged work environment.

    Attributes:
    • Solid state
    • Adjustable time delay
    • 2 bolt mounting

    Application:
    Used in engine pre-lubrication system of heavy-duty equipment. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 2
    • Length (in): 2.7
    • Temperature (°F): -4° to 185°
    • Width (in): 0.9
    engine - generator set
    3516 3516B 3512 PM3508 PM3516 PM3412 G3516 PM3512 3512B 3508 PMG3516 3508B 3412 3412C

    off-highway truck
    798 AC 794 AC 796 AC

    marine products
    3612 3616 3608 C280-6 C280-16 C280-8 C280-12 3618 3606

    engine - industrial
    G3606 3516 G3616 G3608 G3612 G3606B