418-6593: FUEL OR OIL LEVEL SWITCH ASSEMBLY
+ / - Hover over image to Zoom
Other Views

    418-6593: FUEL OR OIL LEVEL SWITCH ASSEMBLY

    Part Number: 418-6593
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Passive liquid level sensor with Reed switch and float (inside tank)

    Description:
    Robust reed switch for application requiring simple and robust technology. Designed to be mounted in extension tube inside oil or fuel reservoir. Passive sensor requires no external electrical power. Designed and manufactured for long life in harsh environments.

    Attributes:
    • Contact Rating: 10W
    • Current Rating: 1 Amp
    • Logic: Single pole, single throw switch, normally open
    • Low oil level warning
    • Switch level - 55mm

    Applications:
    • Low diesel and B10 Bio Diesel fuel warning
    • High vibration, elevated temperature and moisture
    • Cat level sensors are application or tank specific. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Connector Type: flying leads
    • Wire Length (in): 88.9
    marine products
    C280-16