143-2545: Ring-Retaining
+ / - Hover over image to Zoom
Other Views

    143-2545: Ring-Retaining

    Part Number: 143-2545
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Retaining Ring (Internal)

    Description:
    Cat retaining rings are installed into machined grooves in housings/bores (internal) or on shafts (external) and are engineered for strength and longevity in a variety of applications. Cat retaining rings are manufactured to precise specifications and are built for durability, reliability, and productivity.

    Attributes:
    • Material: Steel
    • Type: Internal axial
    • Free diameter: 17.88 mm (0.703 in)
    • Retaining rings meet or exceed, ANSI, ASTM and DIN requirements

    Application:
    Consult your owner’s manual or contact your local Cat dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Material Description: Steel
    • Thickness (in): 0.037
    earthmoving compactor
    826K 836K 825K

    wheel-type loader
    966G 966E 988K 966M 980M 966K 966M XE 988K XE 982M 980K 966K XE 962K 972G 972M XE 966F II 950K 966F 972M 980K HLG 986K 966D 972K

    generator
    SR5 SR4B

    engine - generator set
    C9.3 C13 XQ350 C32 C18 XQ425 C7.1 C13 XQ375

    engine - truck
    C-12 3406C 3406B 3176 C-10 3176B

    petroleum products
    CX38-P800 C15 CX31-C13I CX31-C15I CX38-P892 CX31-P600 TH35-C15I CX35-C18I CX31-C18I CX31-C9I CX35-P800 C18 C175-16 TH35-E81 CX31-C11I

    off-highway truck
    770G 772G 770G OEM 772G OEM

    engine - industrial
    C9.3 C15 C18 C13 C7 C11 C7.1 C175-16 3512E 3176C 3196 C9 C32

    track-type loader
    973

    articulated dump truck
    740C 735 730C2 EJ 730C 725C 730 745C 740B 745 730C2 735C 725C2 735B 740 GC 740

    road reclaimer
    RM500B

    cold planer
    PM313 PM310 PM312 PM622 PM620

    motor grader
    160M 3 AWD 120M 2 160M 2 12M 3 AWD 140 140M 3 160M 3 140M 2 12M 2 12M 3 18M3 140M 3 AWD 14M3 16M3

    forest products
    2570C 573C 2670C 563C 2864C 586C 522 521

    material handler
    MH3295

    wheel dozer
    834K 824K

    asphalt paver
    AP-1055E BG1055E AP-1000E BG1000E

    excavator
    336E L 390F 324E L 336E LH 336F L XE 329E L 349 352F-VG 349E L VG 324E 336E 336F L 336F 349E 336F LNXE 352F 349E L 352F OEM 568 FM LL 349F L 329E LN 374F 352 336E LN 340F L LRE 374F L 336F LN 336E H 340F 568 FM 324E LN 336E LNH 329E 336F LN XE 349F 340F L UHD 349F LXE 352FMHPU 336E HVG 390F L 349E L HVG 352F XE VG 336FMHPU 336F XE

    drill
    MD6200

    pipelayer
    PL87 PL83 PL72

    marine products
    C18 C32 3512E C9.3 C175-16 3516E

    wheel tractor-scraper
    627H 637K 621H 627K 623K 631K 623H 621K 621K OEM

    track-type tractor
    D6 D7E D6T XL D8T D6T LGP D6T D6T XW D6T XL PAT D6 XE D7E LGP D6T LGPPAT D9T D6T XW PAT

    load, haul, dump
    R2900 R1700K