174-1550: Housing-Brake
+ / - Hover over image to Zoom
Other Views

    174-1550: Housing-Brake

    Part Number: 174-1550
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Brake Housing

    Description:
    Cat drive train brake components must endure incredible torque and high impact loads during a braking application. Cat designs and manufactures its brake components with these demands in mind. The result is a drive train brake system that lasts longer and works harder over the life of the machine. Replacement brake housings allow field service of the brake system in the drive train of Cat machines.

    Attributes:
    • Cast iron brake housing
    • 3 piston bores and seal grooves provide OEM fit to eliminate seal leaks.
    • Spring pockets for proper spring alignment and position.
    • Internal oil passage way for leak-free, fast responding park brake system.
    • Provide sufficient force and torque reaction to the brake pack and allows braking performace to meet applicable certification requirements.

    Application:
    Cat brake housings are used in the drive train braking system of Cat machines. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: IRON CASTING
    • Outer Diameter (in): 15.1
    • Overall Height (in): 5.53
    earthmoving compactor
    836K 836G 836H

    wheel-type loader
    988K XE 988K 986K 980H 986H 980K 988G 988H

    wheel dozer
    834G 834K 834H