497-3995: Thermostat Assembly-Outlet (91 DEG C)
+ / - Hover over image to Zoom
Other Views

    497-3995: Thermostat Assembly-Outlet (91 DEG C)

    Part Number: 497-3995
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Thermostat Assembly-Outlet (91 DEG C)

    Description:
    Cat thermostats are used to regulate engine operating temperature through controlling the flow of fluids entering the engine and ensure proper engine operation for your rugged work environment.

    Attributes:
    • ROHS compliant
    • Thermostat assembly includes housing and thermostat

    Application:
    Cat thermostat assembly is typically used in water connection assembly and housing systems in Cat engines. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Overall Height (in): 3.74
    • Overall Length (in): 8.27
    • Overall Width (in): 4
    We currently do not have any equipment model information for this part.