227-2573: Spacer
+ / - Hover over image to Zoom
Other Views

    227-2573: Spacer

    Part Number: 227-2573
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Spacer (C11)(C13)

    Description:
    Service component for the flywheel housing group. Provides a spacer inside the flywheel housing that facilitates mounting the flywheel housing to the cylinder block.

    Attributes:
    • Hardened steel spacer
    • Thickness: 4 mm (0.15 in)
    • For use with MJ14 hardware

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Steel
    • Overall Length (in): 13.5
    • Overall Width (in): 2.7
    • Thickness (in): 0.16
    wheel-type loader
    980C 980M 980K 982M 980L 980F 980K HLG

    engine - generator set
    C13

    engine - truck
    C13 C11

    petroleum products
    CX31-C13I TH35-C13T CX31-P600 C11 TH35-C13I C13 TH35-E81 TH35-C11I CX31-C11I

    engine - industrial
    C13 C11 C13B

    wheel tractor-scraper
    621H 623K 623H 627K LRC 627H 627K 621K OEM 621K 623K LRC