223-0533: Plate-Front
+ / - Hover over image to Zoom
Other Views

    223-0533: Plate-Front

    Part Number: 223-0533
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Front Plate (Front Housing)

    Description:
    Provides a front plate for the front housing that will accommodate an air compressor with the drain in the pilot.

    Attributes:
    • Material: Steel
    • Material Thickness: 7.94 mm (0.31 in)
    • For use with 0.375 inch hardware

    Applications:
    Service component for front housings. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Steel
    • Overall Length (in): 36.4
    • Overall Width (in): 29.7
    • Thickness (in): 0.31
    engineer support tractor
    C18

    generator
    XQP500 WEG

    engine - generator set
    C15 C18 C15 I6 C18 I6 C9 C13GENSET

    engine - truck
    C15 C-18

    petroleum products
    C15 C18 TH35-C15I CX31-C15I CX35-P800 TH35-E81 CX31-P600

    off-highway truck
    770 772

    engine - industrial
    C15 C18

    cold planer
    PM820 PM822 PM622 PM825 PM620

    underground articulated truck
    AD55 AD45B AD30

    pipelayer
    PL83 PL87 583T 587T

    excavator
    365C L 385C 390D L 374D L 385C L 365C 385C FS 365C L MH 390D 385C L MH

    wheel tractor-scraper
    657G 657B 657E 651B

    track-type tractor
    D8T D9T D8R

    expanded mining products
    6015 FS MD6290 6015 6018

    load, haul, dump
    R2900G R3000H R2900