370-8363: Fuel Injection Pump (12 V)
+ / - Hover over image to Zoom
Other Views

    370-8363: Fuel Injection Pump (12 V)

    Part Number: 370-8363
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat®; Fuel Injection Pump


    Fuel injection pumps deliver fuel to the engine at the right pressure and time for proper combustion. Cat Fuel Injection Pumps are developed specifically for your Cat engine, for the best performance at the best price. Each unit comes with a full 12-month warranty and is computer-tested for 20 critical quality points to ensure maximum performance and fuel economy. Regardless of the equipment it’s powering or the conditions it has to endure, you’ll get outstanding wear life and overall performance that no will-fit product can beat.

    • To keep you running each unit is rigorously tested, so you know you’re getting genuine Cat reliability.
    • Our off-the-shelf availability minimizes your downtime and gets you back to work fast.
    • All Cat diesel engine parts come with a full 12-month warranty.
    • You're buying less downtime and lower repair bills, helping you achieve the lowest owning and operating costs over your engine’s lifecycle.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured Fuel Pump (12 V)(C4.4)
    UNITS:
    • US
    • Metric
    • Overall Height (in): 5.1
    • Overall Length (in): 6.3
    • Overall Width (in): 6.3
    • Voltage (volts): 12
    wheel-type loader
    918M 910M 914M

    engine - generator set
    C4.4 C4.4XQ80 C4.4XQ100

    paving compactor
    CB15 CB-64B CB10 CB-54B CB16 CB13 CB-44B CB-68B CB-66B

    backhoe loader
    416F 440 430F 450 420F2 432F2 434F2 444F2 428F 430F2 428F2 444F 416F2 420F 450F 434F 432F

    engine - industrial
    C4.4

    marine products
    C4.4

    telehandler
    TH408D TH3510D TL1055D TH336C TL1255D TL1255C TH357D TL1055C

    track-type tractor
    D4K2 LGP D3K2 XL D4K2 XL D5K2 LGP D5K2 XL D3K2 LGP