377-6956: Pump Assembly
+ / - Hover over image to Zoom
Other Views

    377-6956: Pump Assembly

    Part Number: 377-6956
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Fuel Injection Pump Assembly

    Description:
    Fuel injection pumps drive fuel into the cylinders of engines.

    Attributes:
    • Assembly consists of screws, gaskets, key, valve assembly and sensor assembly
    • Material: Steel
    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Steel
    • Overall Height (in): 5.5
    • Overall Length (in): 6.7
    • Overall Width (in): 6.1
    wheel-type loader
    910K 914K

    skid steer loader
    272D 272D XHP 299D 299D XHP 297D 297D XHP