213-0064: Base Assembly-Fuel Filter
+ / - Hover over image to Zoom
Other Views
    Time for maintenance?
    We make it easy
    Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

    213-0064: Base Assembly-Fuel Filter

    Part Number: 213-0064
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Fuel Filter Base Assembly

    Description:
    Cat fuel filter base assemblies are designed to hold fuel filter components in Cat heavy duty equipment.

    Attributes:
    • Fuel filter base with studs
    • Standard No.6 and No.10 ports
    • For use with M10 hardware
    • OEM direct replacement
    • Cat parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Overall Height (in): 3.5
    • Overall Length (in): 5.5
    • Overall Width (in): 4.3
    earthmoving compactor
    815B 826H 825H

    forest products
    521 2290 551 541 2 522 552 511 2391 552 2 2491 541 522B 2590 2390 521B 532

    motor grader
    140G 120H 160M 2 12H 12K 120K 2 140M 120K 135H 140K 140K 2 160K 140M 2 160M 14L 12M

    wheel-type loader
    980H 966D 980G 966F II 966E 966F

    wheel dozer
    824H

    asphalt paver
    BG-2455D AP-1000D AP-755 AP-1055D BG-260D

    wheel tractor-scraper
    637G 637E 637D 627G

    expanded mining products
    MD6290