305-4901: SEAL-O-RING
+ / - Hover over image to Zoom
Other Views

    305-4901: SEAL-O-RING

    Part Number: 305-4901
    Brand: Cat
    Retrieving Price.....
    Save to List

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.06
    • Height (in): 0.1
    • Inside Diameter (in): 0.32
    • Length (in): 3.75
    • Material: Rubber
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    asphalt paver
    AP-1055F AP-1000F

    excavator
    320D LRR 315D L 323D LN 313D 312D 321D LCR 314D LCR 312D L 320D LN 323D L 320D L 319D L 311D LRR 314D CR 319D LN 320D 320D FM 320D GC 318D L 319D 323D 320D RR 323D SA 323D S 320D FM RR