479-4135: Housing Assembly-Separator
+ / - Hover over image to Zoom
Other Views
    Time for maintenance?
    We make it easy
    Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

    479-4135: Housing Assembly-Separator

    Part Number: 479-4135
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Separator Housing Assembly (Fuel/Water)(Reverse Flow)

    Description:
    Cat fuel water separators are designed to eliminate virtually all free water and 90% emulsified water, along with smaller contaminates, while also helping extend the life of your fuel filter and fuel injectors.

    Attributes:
    • 8.8 mm (0.35 in) diameter hose barb
    • Standard No.6 port (speed sensor)
    • Thread size: M89-6 Stub ACME

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (in): 10.81
    • Outside Diameter (in): 4.21
    earthmoving compactor
    816K 815K

    motor grader
    120M 2 120

    forest products
    2570C 563C 2570D 558 559C 2670C 548 573D 573C 563D 579C 2484C 2384C 2670D

    wheel-type loader
    966G 962K 966F 924K 950K 930K 950M 962M 938M 966E 950 GC 930M 950M Z 966F II 972G 966D 962M Z 938K 926M

    material handler
    MH3022 MH3037 MH3024 MH3026

    wheeled excavator
    M320F M322F M318F

    engine - generator set
    C7.1 C7.1 GEN XQ230

    paving compactor
    CP-533E CS-433E CS-533E

    wheel-type skidder
    535D 525D 555D 545D

    wheel dozer
    814K

    asphalt paver
    AP-1055F AP-1000F

    excavator
    323F L 330FMHPU 330F LN 314F CR 312E 324E LN 330F 313F L 313F 318E L 335F LCR 325F LCR 320E RR 320E L 312F 314E CR 316E L 318F L 323E LN 323F 323F LN 330F OEM 320E 323 314E LCR 316F L 326F 558 323F OEM 324E L 330F L 320 GC 325F M318F 320 320E LRR 312E L 323F SA 320F L 329F L 323E SA 538 326F L 329E L 320E LN 315F LCR 335F 324E 323E L

    track-type loader
    953K 963K

    engine - industrial
    C7.1 C6.6

    track-type tractor
    D6N D6N OEM D6N XL D6N LGP D6K2 XL D6K2 LGP