456-5307: Bolt-Banjo
+ / - Hover over image to Zoom
Other Views

    456-5307: Bolt-Banjo

    Part Number: 456-5307
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Banjo Bolt (Hex Head)

    Metric

    Cat banjo bolts are hollow to allow fluid to pass between a component and banjo hose fitting.

    Attributes:
    • Thread size: M10
    • Material: Steel
    • Inside diameter: 5 mm (0.19 in)
    • Cross hole diameter: 1 mm (0.03 in)

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Length (in): 0.67
    • Bolt Type: Banjo Bolt
    • Hex Size (in): 0.55
    • Material Description: Steel
    engine - generator set
    C2.2 XQ35

    skid steer loader
    249D3 232D3 226D 232D 239D3 239D 249D 239DR 226D3

    engine - industrial
    C2.2 C1.7

    expanded mining products
    HRS1220