528-6882: Pushrod Assembly
+ / - Hover over image to Zoom
Other Views

    528-6882: Pushrod Assembly

    Part Number: 528-6882
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Pushrod Assembly

    Description:
    Pushrods move rocker arms and valves, opening and closing them to allow fuel and air in and exhaust out of the combustion chamber.

    Attributes:
    • Material: Steel
    • Effective length: 222.5 mm (8.76 in)
    • RoHS compliant

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (in): 8.76
    • Material Description: Steel
    engine - generator set
    XQ35 C2.2

    paving compactor
    CB-34B CC-34B CB-36B CB-34B XW

    skid steer loader
    226B3 232D 232D3 247B3 249D 239DR 239D3 226D 216B3 232B 257B 239D 226D3 247B 249D3 226B 242B 216B

    engine - industrial
    C2.2 C1.7

    expanded mining products
    HRS1220