100-4115: Housing-Starter
+ / - Hover over image to Zoom
Other Views

    100-4115: Housing-Starter

    Part Number: 100-4115
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Starter Housing

    Description:
    Electric starter motor drive housing.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 3.48
    • Width (in): 5
    wheel-type loader
    924G 908H 924GZ 908 930G 914G 906H 907H 928G 906

    paving compactor
    CB-534B PF-300B CS-431C CB-434C CB-534C CB-544 CS-433C CS-423E PS-300B PS-150B CB-434B CS-433E PF-290B CB-545 CP-433C PS-200B CB-535B PS-360B CP-433E CP-323C CS-323C

    backhoe loader
    420D 426C 428E 420F2 430D 438C 416D 430F 430E 428D 424D 432E 436B 422F 426B 436C 428C 442D 426 F2 438B 416E 416C 416F2 444E 430F2 432D 434E 416F 416B 438D 428B 420F 434F 428F2 444F2 422E 432F2 432F 442E 414E 420E 444F 434F2 428F 422F2

    skid steer loader
    246B 289C2 279C 248B 272C 277B 277C2 297C 277C 287B 259B3 268B 267B 287C 236B3 257B3 252B 236B 246C 299C 287C2 256C 262C 262B 289C 252B3 262C2 242B3 279C2

    integrated toolcarrier
    IT28G IT14G

    engine - industrial
    3044C 3054C C3.4

    telehandler
    TH63 TH62 TH83 TH82 TH103