126-8240: Support-Alternator
+ / - Hover over image to Zoom
Other Views

    126-8240: Support-Alternator

    Part Number: 126-8240
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Alternator Support

    Description:
    Provides mounting and support for alternators in Cat heavy duty equipment.

    Attributes:
    Material: Cast iron

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Cast Iron
    • Overall Height (in): 3.1
    • Overall Length (in): 5
    • Overall Width (in): 4
    forest products
    573 584HD 584

    motor grader
    140M 12M 140G

    engine - truck
    C9 C7 3126B 3126E 3116 3126

    petroleum products
    CX31-C9I TH31-E61 TH31-C9P CX31-P600 TH31-C9I C9 C7

    engine - machine
    C-12 C-9

    asphalt paver
    AP-1055D BG-2455D BG-260D AP-1000D

    engine - industrial
    C-9 C-12 3126B C9 C-10 C7

    track-type loader
    973D

    combine
    460 465 470