6N-5978: Coupling-Turbocharger Exhaust
+ / - Hover over image to Zoom
Other Views

    6N-5978: Coupling-Turbocharger Exhaust

    Part Number: 6N-5978
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Turbo Charger Exhaust Coupling

    Description:
    Cat exhaust couplings are important components of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber. Cat couplings are built for your rugged work environment.

    Attributes:
    • Iron exhaust coupling
    • Enables mounting and dismounting with ease


    Application:
    Cat exhaust coupling provide a connection between the exhaust elbow and turbocharger. Consult your owner's manual or contact your local Cat dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Yellowmark
    Yellowmark™ Turbo Charger Exhaust Coupling
    UNITS:
    • US
    • Metric
    • Height (in): 2.1
    • Length (in): 5.5
    • Material Description: IRON
    • Overall Height (in): 2
    • Overall Length (in): 4.5
    • Overall Width (in): 4.5
    earthmoving compactor
    825 816F 815F 816B 826C 815B 825C

    motor grader
    16G

    wheel-type loader
    972G 980C 966G 966F 972G II 966F II 970F 966G II 966E 966D

    engine - generator set
    3306B 3306

    wheel dozer
    824S 814F 824C 814B

    excavator
    235B 235C 235D

    pipelayer
    583K

    engine - industrial
    3412 3306 D333C 3306B SR4

    track-type loader
    983B

    articulated dump truck
    D35C D300D D300B D250B D25C D350C D350D D25D D30C D30D

    wheel tractor-scraper
    637E 621E 627B 627F 627G 637G 627E 623E 621S

    track-type tractor
    7 7S D8K D7H 7SU 7U 57 7A 57H