319-9599: Edge Cutting
+ / - Hover over image to Zoom
Other Views

    319-9599: Edge Cutting

    Part Number: 319-9599
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Cutting Edge

    Description:
    Offering unparalleled manufacturing precision, Cat cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Attributes:
    • Steel cutting edge
    • Length: 1586 mm (62.44)

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    • Length (in): 62.44
    • Length (mm): 1586
    • Material Description: Steel
    • Thickness (in): 0.74
    • Thickness (mm): 19
    • Width (in): 2.66
    • Width (mm): 67.7
    We currently do not have any equipment model information for this part.