9U-7328: Tool Bit Set
+ / - Hover over image to Zoom
Other Views

    9U-7328: Tool Bit Set

    Part Number: 9U-7328
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Tool Bit Set

    • Warranty:Cat® Standard Warranty, 6 Months
    • Contents:Includes #1, #2, and #3 Phillips and 6.5 mm x 1.2 mm, 6.0 mm x 1.0 mm, and 5.5 mm x 0.8 mm flat tips

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Notes: Includes #1, #2, and #3 Phillips and 6.5 mm x 1.2 mm, 6.0 mm x 1.0 mm, and 5.5 mm x 0.8 mm flat tips
    We currently do not have any equipment model information for this part.