292-2368: 60 inch Roller Cabinet
+ / - Hover over image to Zoom
Other Views

    292-2368: 60 inch Roller Cabinet

    Part Number: 292-2368
    Brand: Cat
    Retrieving Price.....
    Save to List

    UNITS:
    • US
    • Metric
    • Color: Black
    • Depth (in): 27.8
    • Height (in): 43.0
    • Load Capacity (lb): 4800
    • Weight (lb): 820
    We currently do not have any equipment model information for this part.