292-2372: Side Cabinet
+ / - Hover over image to Zoom
Other Views

    292-2372: Side Cabinet

    Part Number: 292-2372
    Brand: Cat
    Retrieving Price.....
    Save to List

    UNITS:
    • US
    • Metric
    • Color: Red
    • Depth (in): 12.0
    • Height (in): 28.0
    • Load Capacity (lb): 100
    • Weight (lb): 30
    We currently do not have any equipment model information for this part.