9U-5017: Dial Type Torque Wrenches
+ / - Hover over image to Zoom
Other Views

    9U-5017: Dial Type Torque Wrenches

    Part Number: 9U-5017
    Brand: Cat
    Retrieving Price.....
    Save to List

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Accuracy: ±4%
    • Drive (in): 3/8
    • Drive (in-lb): 300
    • English Increments (in-lb): 5
    • Length (in): 10.0
    • Notes: Needle Included
    We currently do not have any equipment model information for this part.