248-8820: Wrench
+ / - Hover over image to Zoom
Other Views

    248-8820: Wrench

    Part Number: 248-8820
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Metric Combination Ratcheting Wrench (8 mm)

    Description:
    Cat ratcheting wrench is designed for quickly remove or install fasteners.

    Attributes:
    • 8 mm combination ratcheting wrench
    • Dual pawl ratcheting box end
    • 15° offset box head
    • Reversible box end
    • Durable nickel chrome finish

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Finish: Nickel-Chrome
    • Length (in): 5.5
    • Material Description: Steel
    • Overall Length (in): 5.56
    We currently do not have any equipment model information for this part.