9U-6517: Ratchet Wrench
+ / - Hover over image to Zoom
Other Views

    9U-6517: Ratchet Wrench

    Part Number: 9U-6517
    Brand: Cat
    Retrieving Price.....
    Save to List

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Head Size (in): 1.8
    • Head Diameter (in): 3.2
    • Notes: Ratcheting box end
    • Thickness (in): 0.6
    • Torque Specification (in-lb): 366
    We currently do not have any equipment model information for this part.