147-0045: PIN-SPRING
+ / - Hover over image to Zoom
Other Views

    147-0045: PIN-SPRING

    Part Number: 147-0045
    Brand: Cat
    Retrieving Price.....
    Save to List

    Coiled spring pin

    Description:

    Coiled spring pin is made by coiling thin material into a cylindrical shape. The pin is installed into a slightly smaller hole and is retained by the spring action of the coils. The coils allow for radial movement after installation and will absorb shock and vibration. The pin is well suited for installation into wide tolerance and mismatched holes.
    Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.


    Attributes:
    • Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity
    • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements
    • Coatings that meet special requirements for different applications (RoHS compliant)


    Applications:
    • You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: steel spring pin
    • Notes: Pin Diameter: 2.38, OAL: 44.45, Roll Pin End Type 1: Chamfer, Roll Pin End Type 2: Chamfer
    petroleum products
    TH48-E80 TH48-E70

    off-highway truck
    789C 776D 773E 793C 769D 69D 770 777D 771D 793D 773D 785D 775D 777C 789B 789D 785C 784C 769C 776C 777F 772 784B 773B 775E 793B 775B 771C 785B

    underground articulated truck
    AD40 AD45B AE40 II AD55 AE40 AD45

    engine - industrial
    SPF343C

    articulated dump truck
    D400E II 740 735 OEM 735

    wheel tractor-scraper
    621E 627F 627E 637G 623G 621G 623F 633E II 657G 631G 621F 657E 627G 623E 651E 637E 631E

    oem solutions
    CAT WDS