250-2440: Pin Assembly
+ / - Hover over image to Zoom
Other Views

    250-2440: Pin Assembly

    Part Number: 250-2440
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Pin Assembly


    Pin assemblies are heavy duty service components for Cat work tools. Quality you expect for your equipment.

    Attributes:
    • Welded plate and surface hardened pin assembly
    • Type: Plain
    • Pin diameter: 119.85 mm (4.72 in)
    • Pin length: 600 mm (23.62 in)
    • Bolt distance: 200 mm (7.87 in)
    • With puller threads

    Application:
    Used in boom groups. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    excavator
    330C L 330D MH 325C 330C 330C LN 330D L