253-8677: Pin As-Spring
+ / - Hover over image to Zoom
Other Views

    253-8677: Pin As-Spring

    Part Number: 253-8677
    Brand: Cat
    Retrieving Price.....
    Save to List

    SPRING PIN ASSEMBLY

    Description:
    Pin As-Spring Clips on to the base of Clevis Joint
    Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

    Attributes:
    • Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity
    • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements
    • Coatings that meet special requirements for different applications (RoHS compliant)


    Applications:
    • You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Coating: Zinc
    • Material Description: steel
    • Notes: Pin Diameter: 4.96
    wheel-type loader
    994F 990H 992K

    skid steer loader
    216B 248B 267 268B 252B 242B 257B 247B 267B 216 287 232B 226 277 232 236B 226B 262 252 262B 236 228 246B 247 277B 246 287B 257 248 242

    wheel dozer
    854K 844H