466-6259: RING-RETAINING
+ / - Hover over image to Zoom
Other Views

    466-6259: RING-RETAINING

    Part Number: 466-6259
    Brand: Cat
    Retrieving Price.....
    Save to List

    Retaining Rings

    Description:
    Cat® Retaining rings are installed into machined grooves in housings/bores (internal) or on shafts (external) and are engineered for strength and longevity in a variety of applications. Cat retaining rings are manufactured to precise specifications and are built for durability, reliability, and productivity. You can count on this Built For It product to help you get more done.

    Attributes:
    • Retaining rings meet or exceed, ANSI, ASTM and DIN requirements
    • RoHS compliant

    Application:
    • Assembled to a shaft or housing groove to retain a component or assembly.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Cross Holes: No
    • Material Description: steel retaining ring
    • Notes: Free Diameter: 78.88, Radial Wall: 6, Lug Height: 0, Groove Width : 2.54, Groove Diameter: 79.07, SHAFT_DIA: 87
    petroleum products
    CX38-P800 CX38-P892

    articulated dump truck
    740C 735C 745 745C 740 GC 740